36-pin (RHH) package image

CC2510F8RHHR ACTIVE

2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory

ACTIVE Custom reel may be available
Same as: CC2510F8RHHR.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2510F8RHHT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu | NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RHH) | 36
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the CC2510F8

  • Radio
    • High-performance RF transceiver based on the
      market-leading CC2500
    • Excellent receiver selectivity and blocking
      performance
    • High sensitivity (−103 dBm at 2.4 kBaud)
    • Programmable data rate up to 500 kBaud
    • Programmable output power up to 1 dBm for all
      supported frequencies
    • Frequency range: 2400 - 2483.5 MHz
    • Digital RSSI / LQI support
  • Current Consumption
    • Low current consumption (RX: 17.1 mA @ 2.4 kBaud,
      TX: 16 mA @ −6 dBm output power)
    • 0.3 µA in PM3 (the operating mode with the lowest power consumption)
  • MCU, Memory, and Peripherals
    • High performance and low power 8051 microcontroller core.
    • 8/16/32 kB in-system programmable flash, and 1/2/4 kB RAM
    • Full-Speed USB Controller with 1 kB USB FIFO (CC2511Fx)
    • I2S interface
    • 7 – 12 bit ADC with up to eight inputs
    • 128-bit AES security coprocessor
    • Powerful DMA functionality
    • Two USARTs
    • 16-bit timer with DSM mode
    • Three 8-bit timers
    • Hardware debug support
    • 21 (CC2510Fx ) or 19 (CC2511Fx ) GPIO pins
  • General
    • Wide supply voltage range (2.0V - 3.6V)
    • Green package: RoHS compliant and no antimony or bromine,
      6×6mm QFN 36

Description for the CC2510F8

The CC2510Fx/CC2511Fx is a true low-cost 2.4 GHz system-on-chip (SoC) designed for lowpower wireless applications. The CC2510Fx/CC2511Fx combines the excellent performance of the state-of-the-art RF transceiver CC2500 with an industry-standard enhanced 8051 MCU, up to 32 kB of in-system programmable flash memory and 4 kB of RAM, and many other powerful features. The small 6x6 mm package makes it very suited for applications with size limitations.

The CC2510Fx/CC2511Fx is highly suited for systems where very low power consumption is required. This is ensured by several advanced low-power operating modes. The CC2511Fx adds a full-speed USB controller to the feature set of the CC2510Fx. Interfacing to a PC using the USB interface is quick and easy, and the high data rate (12 Mbps) of the USB interface avoids the bottlenecks of RS-232 or low-speed USB interfaces.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC2510F8RHHT ACTIVE
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more