48-pin (RGZ) package image

CC430F5125IRGZT ACTIVE

16-Bit ultra-low-power CC430 Sub 1 GHz wireless MCU with 16kB Flash and 2kB RAM

Same as: CC430F5125IRGZT.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC430F5125IRGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A992C

Packaging information

Package | Pins VQFN (RGZ) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 250 | SMALL T&R

Features for the CC430F5125

  • True System-on-Chip (SoC) for Low-Power Wireless Communication Applications
  • Wide Supply Voltage Range:
    3.6 V Down to 1.8 V
  • Ultra-Low Power Consumption:
    • CPU Active Mode (AM): 160 µA/MHz
    • Standby Mode (LPM3 RTC Mode): 2.0 µA
    • Off Mode (LPM4 RAM Retention): 1.0 µA
    • Real-Time Clock (RTC) Only Mode (LPM3.5): 1.0 µA
    • Shutdown Mode (LPM4.5): 0.3 µA
    • Radio in RX: 15 mA, 250 kbps, 915 MHz
  • MSP430™ System and Peripherals
    • 16-Bit RISC Architecture, Extended Memory, up to 20-MHz System Clock
    • Wake up From Standby Mode in Less Than 6 µs
    • Flexible Power-Management System With SVS and Brownout
    • Unified Clock System With FLL
    • 16-Bit Timer TA0, Timer_A With Five Capture/Compare Registers
    • 16-Bit Timer TA1, Timer_A With Three Capture/Compare Registers
    • Hardware RTC
    • Two Universal Serial Communication Interfaces (USCIs)
      • USCI_A0 Supports UART, IrDA, SPI
      • USCI_B0 Supports I2C, SPI
    • 10-Bit Analog-to-Digital Converter (ADC) With Internal Reference, Sample-and-Hold, and Autoscan Features (Only CC430F614x and CC430F514x)
    • Comparator
    • Integrated LCD Driver With Contrast Control for up to 96 Segments (Only CC430F614x)
    • 128-Bit AES Security Encryption and Decryption Coprocessor
    • 32-Bit Hardware Multiplier
    • 3-Channel Internal DMA
    • Serial Onboard Programming, No External Programming Voltage Needed
    • Embedded Emulation Module (EEM)
  • High-Performance Sub-1 GHz RF Transceiver Core
    • Same as in CC1101
    • Wide Supply Voltage Range: 2 V to 3.6 V
    • Frequency Bands: 300 MHz to 348 MHz, 389 MHz to 464 MHz, and 779 MHz to 928 MHz
    • Programmable Data Rate From 0.6 kBaud to 500 kBaud
    • High Sensitivity (–117 dBm at 0.6 kBaud, –111 dBm at 1.2 kBaud, 315 MHz, 1% Packet Error Rate)
    • Excellent Receiver Selectivity and Blocking Performance
    • Programmable Output Power up to +12 dBm for All Supported Frequencies
    • 2-FSK, 2-GFSK, and MSK Supported, Also OOK and Flexible ASK Shaping
    • Flexible Support for Packet-Oriented Systems: On-Chip Support for Sync Word Detection, Address Check, Flexible Packet Length, and Automatic CRC Handling
    • Support for Automatic Clear Channel Assessment (CCA) Before Transmitting (for Listen-Before-Talk Systems)
    • Digital RSSI Output
    • Suited for Systems Targeting Compliance With EN 300 220 (Europe) and FCC CFR Part 15 (US)
    • Suited for Systems Targeting Compliance With Wireless M-Bus Standard EN 13757‑4:2005
    • Support for Asynchronous and Synchronous Serial Receive/Transmit Mode for Backward Compatibility With Existing Radio Communication Protocols
  • Device Comparison Summarizes the Available Family Members

Description for the CC430F5125

The TI CC430 family of ultra-low-power system-on-chip microcontrollers with integrated RF transceiver cores consists of several devices featuring different sets of peripherals targeted for a wide range of applications. The architecture, combined with seven low-power modes (including LPM3.5 and LMP4.5), is optimized to achieve extended battery life in portable measurement applications. The device features the powerful MSP430 16-bit RISC CPU, 16-bit registers, and constant generators that contribute to maximum code efficiency.

The CC430 family provides a tight integration between the microcontroller core, its peripherals, software, and the RF transceiver, making these true system-on-chip solutions easy to use as well as improving performance.

The CC430F614x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with eight external inputs plus internal temperature and battery sensors, a comparator, USCIs, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, an LCD driver, and up to 44 I/O pins.

The CC430F514x and CC430F512x series are microcontroller system-on-chip configurations combining the excellent performance of the state-of-the-art CC1101 sub-1 GHz RF transceiver with the MSP430 CPUXV2, up to 32KB of in-system programmable flash memory, up to 4KB of RAM, two 16-bit timers, a high-performance 10-bit ADC with six external inputs plus internal temperature and battery sensors on CC430F514x devices, a comparator, a USCI, a 128-bit AES security accelerator, a hardware multiplier, DMA, an RTC module with alarm capabilities, and up to 30 I/O pins.

For complete module descriptions, see the CC430 Family User’s Guide.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CC430F5125IRGZR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more