Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 18 ON-state leakage current (max) (µA) 0.3 Supply current (typ) (µA) 0.04 Bandwidth (MHz) 25 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 10 Rating Military Drain supply voltage (max) (V) 20 Supply voltage (max) (V) 20 Negative rail supply voltage (max) (V) 0
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 3.3, 5, 12, 16, 20 Power supply voltage - dual (V) +/-10, +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 125 CON (typ) (pF) 18 ON-state leakage current (max) (µA) 0.3 Supply current (typ) (µA) 0.04 Bandwidth (MHz) 25 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 10 Rating Military Drain supply voltage (max) (V) 20 Supply voltage (max) (V) 20 Negative rail supply voltage (max) (V) 0
CDIP (J) 16 135.3552 mm² 19.56 x 6.92
  • Wide range of digital and analog signal levels:
    • Digital: 3V to 20V
    • Analog: ≤ 20VP-P
  • Low ON resistance, 125Ω (typical) over 15VP-P signal input range for VDD – VEE = 18V
  • High OFF resistance, channel leakage of ±10pA (typical) at VDD – VEE = 18V
  • Logic-level conversion for digital addressing signals of 3V to 20V (VDD – VSS = 3V to 20V) to switch analog signals to 20VP-P (VDD – VEE = 20V) matched switch characteristics, rON = 5Ω (typical) for VDD – VEE = 15V very low quiescent power dissipation under all digital-control input and supply conditions, 0.2µW (typical) at VDD – VSS = VDD – VEE = 10V
  • Binary address decoding on chip
  • 5V, 10V, and 15V parametric ratings
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range, 100nA at 18V and 25°C
  • Break-before-make switching eliminates channel overlap
  • Wide range of digital and analog signal levels:
    • Digital: 3V to 20V
    • Analog: ≤ 20VP-P
  • Low ON resistance, 125Ω (typical) over 15VP-P signal input range for VDD – VEE = 18V
  • High OFF resistance, channel leakage of ±10pA (typical) at VDD – VEE = 18V
  • Logic-level conversion for digital addressing signals of 3V to 20V (VDD – VSS = 3V to 20V) to switch analog signals to 20VP-P (VDD – VEE = 20V) matched switch characteristics, rON = 5Ω (typical) for VDD – VEE = 15V very low quiescent power dissipation under all digital-control input and supply conditions, 0.2µW (typical) at VDD – VSS = VDD – VEE = 10V
  • Binary address decoding on chip
  • 5V, 10V, and 15V parametric ratings
  • 100% tested for quiescent current at 20V
  • Maximum input current of 1µA at 18V over full package temperature range, 100nA at 18V and 25°C
  • Break-before-make switching eliminates channel overlap

The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.

The CD405xB analog multiplexers and demultiplexers are digitally-controlled analog switches having low ON impedance and very low OFF leakage current. These multiplexer circuits dissipate extremely low quiescent power over the full VDD – VSS and VDD – VEE supply-voltage ranges, independent of the logic state of the control signals.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
CD4052B ACTIVE 20-V, 4:1, 2-channel general-purpose multiplexer Commercial version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 10
Type Title Date
* Data sheet CD405xB CMOS Single 8-Channel Analog Multiplexer or Demultiplexer With Logic-Level Conversion datasheet (Rev. M) PDF | HTML 15 Nov 2024
* SMD CD4052B-MIL SMD 7901502EA 21 Jun 2016
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Understanding Buffered and Unbuffered CD4xxxB Series Device Characteristics 03 Dec 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
CDIP (J) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos