Product details

Technology family HC Function Encoder Configuration 10:4 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog
Technology family HC Function Encoder Configuration 10:4 Number of channels 1 Operating temperature range (°C) -55 to 125 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 TSSOP (PW) 16 32 mm² 5 x 6.4
  • Buffered inputs and outputs
  • Typical propagation delay: 13ns at VCC = 5V, CL = 15pF, TA = 25oC
  • Fanout (over temperature range)
    • Bus driver outputs: 15 LSTTL loads
  • Wide operating temperature range: -55oC to 125oC
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • HC types
    • 2V to 6V Operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types
    • 4.5V to 5.5V Operation
    • Direct LSTTL input logic compatibility, VIL= 0.8V (Max), VIH = 2V (Min)
    • CMOS input compatibility, Il ≤ 1µA at VOL, VOH
  • Buffered inputs and outputs
  • Typical propagation delay: 13ns at VCC = 5V, CL = 15pF, TA = 25oC
  • Fanout (over temperature range)
    • Bus driver outputs: 15 LSTTL loads
  • Wide operating temperature range: -55oC to 125oC
  • Balanced propagation delay and transition times
  • Significant power reduction compared to LSTTL logic ICs
  • HC types
    • 2V to 6V Operation
    • High noise immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT types
    • 4.5V to 5.5V Operation
    • Direct LSTTL input logic compatibility, VIL= 0.8V (Max), VIH = 2V (Min)
    • CMOS input compatibility, Il ≤ 1µA at VOL, VOH

The CDx4HC147 and CD74HCT147 are 9-input priority encoders. These devices provide the 10-line to 4-line priority encoding function by use of the implied decimal “zero.”

The CDx4HC147 and CD74HCT147 are 9-input priority encoders. These devices provide the 10-line to 4-line priority encoding function by use of the implied decimal “zero.”

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 14
Type Title Date
* Data sheet CDx4HC147, CD74HCT147 High-Speed CMOS Logic 10- to 4-Line Priority Encoder datasheet (Rev. G) PDF | HTML 13 Jan 2025
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos