A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX4052 ACTIVE +/-12-V, 4:1, 2-channel multiplexer with 1.8-V logic compatible logic Lower on capacitance replacement

Product details

Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 45 CON (typ) (pF) 12 ON-state leakage current (max) (µA) 2 Bandwidth (MHz) 185 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
Configuration 4:1 Number of channels 2 Power supply voltage - single (V) 1.8, 2.5, 3.3, 5 Power supply voltage - dual (V) +/-2.5, +/-5 Protocols Analog Ron (typ) (Ω) 45 CON (typ) (pF) 12 ON-state leakage current (max) (µA) 2 Bandwidth (MHz) 185 Operating temperature range (°C) -55 to 125 Features Break-before-make Input/output continuous current (max) (mA) 25 Rating Catalog Drain supply voltage (max) (V) 6 Supply voltage (max) (V) 10 Negative rail supply voltage (max) (V) 0
PDIP (N) 20 228.702 mm² 24.33 x 9.4
  • Wide Analog Input Voltage Range...±5V (Max)
  • Low "On" Resistance
    • VCC - VEE = 4.5V...70 (Typ)
    • VCC - VEE = 9V...40 (Typ)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • "Break-Before-Make" Switching
  • Wide Operating Temperature Range...–55°C to 125°C
  • HC Types
    • 2V to 6V Operation, Control; 0V to 10V Switch
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation, Control; 0V to 10V Switch
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

  • Wide Analog Input Voltage Range...±5V (Max)
  • Low "On" Resistance
    • VCC - VEE = 4.5V...70 (Typ)
    • VCC - VEE = 9V...40 (Typ)
  • Low Crosstalk Between Switches
  • Fast Switching and Propagation Speeds
  • "Break-Before-Make" Switching
  • Wide Operating Temperature Range...–55°C to 125°C
  • HC Types
    • 2V to 6V Operation, Control; 0V to 10V Switch
    • High Noise Immunity: NIL = 30%, NIH = 30% of VCC at VCC = 5V
  • HCT Types
    • 4.5V to 5.5V Operation, Control; 0V to 10V Switch
    • Direct LSTTL Input Logic Compatibility, VIL = 0.8V (Max), VIH = 2V (Min)
    • CMOS Input Compatibility, Il 1µA at VOL, VOH

Data sheet acquired from Harris Semiconductor

The ’HC4351, CD74HCT4351, and CD74HC4352 are digitally controlled analog switches which utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

These analog multiplexers/demultiplexers are, in essence, the HC/HCT4015 and HC4052 preceded by address latches that are controlled by an active low Latch Enable input (LE\). Two Enable inputs, one active low (E1\), and the other active high (E2) are provided allowing enabling with either input voltage level.

The ’HC4351, CD74HCT4351, and CD74HC4352 are digitally controlled analog switches which utilize silicon-gate CMOS technology to achieve operating speeds similar to LSTTL with the low power consumption of standard CMOS integrated circuits.

These analog multiplexers/demultiplexers are, in essence, the HC/HCT4015 and HC4052 preceded by address latches that are controlled by an active low Latch Enable input (LE\). Two Enable inputs, one active low (E1\), and the other active high (E2) are provided allowing enabling with either input voltage level.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CD54HC4351, CD74HC4351, CD74HCT4351, CD74HC4352 datasheet (Rev. C) 20 Jun 2003

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​