Packaging information
Package | Pins SOIC (D) | 14 |
Operating temperature range (°C) -55 to 125 |
Package qty | Carrier 2,500 | LARGE T&R |
Features for the CD74HCT04
- LSTTL input logic compatible
- VIL(max) = 0.8 V, VIH(min) = 2 V
- CMOS input logic compatible
- II ≤ 1 µA at VOL, VOH
- Buffered inputs
- 4.5 V to 5.5 V operation
- Wide operating temperature range: -55°C to +125°C
- Supports fanout up to 10 LSTTL loads
- Significant power reduction compared to LSTTL logic ICs
Description for the CD74HCT04
This device contains six independent inverters. Each gate performs the Boolean function Y = A in positive logic.