Packaging information
Package | Pins SOIC (DW) | 20 |
Operating temperature range (°C) 25 to 70 |
Package qty | Carrier 25 | TUBE |
Features for the CDC203
- Replaces 74AC11203
- Low-Skew Propagation Delay Specifications for Clock Driver Applications
- Operates at 3.3-V VCC
- Flow-Through Architecture Optimizes PCB Layout
- Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
- EPICTM (Enhanced-Performance Implanted CMOS) 1-
m Process
- 500-mA Typical Latch-Up Immunity at 125°C
- Packaged in Plastic Small-Outline Package
EPIC is a trademark of Texas Instruments Incorporated.
Description for the CDC203
The CDC203 contains six independent inverters. The device performs the Boolean function Y = A\. It is designed specifically for applications requiring low skew between switching outputs.
The CDC203 is characterized for operation from 25°C to 70°C.