20-pin (NS) package image

CDC208NSR ACTIVE

5-V dual 1-to-4 clock driver

ACTIVE custom-reels CUSTOM Custom reel may be available

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
LMK1C1104PWR ACTIVE 4-channel output LVCMOS 1.8-V buffer 1.8-V, 2.5-V, and 3.3-V 1:4 fanout LVCMOS clock buffer in an 8-Pin TSSOP package

Pricing

Qty Price (USD)
1 99 $11.844
100 249 $10.346
250 999 $7.977
1,000 + 99,999,999 $7.135

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDC208NS ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price (USD) 1ku | $8.432 1 99 $13.997 100 249 $12.226 250 999 $9.427 1,000 + 99,999,999 $8.432

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More CDC208 information

Packaging information

Package | Pins SOP (NS) | 20
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the CDC208

  • Low-Skew Propagation Delay Specifications for Clock-Driver Applications
  • TTL-Compatible Inputs and CMOS-Compatible Outputs
  • Flow-Through Architecture Optimizes
    PCB Layout
  • Center-Pin VCC and GND Pin Configurations Minimize High-Speed Switching Noise
  • EPICTM (Enhanced-Performance Implanted CMOS) 1-um Process
  • 500-mA Typical Latch-Up Immunity at 125°C
  • Package Options Include Plastic Small-Outline (DW)

EPIC is a trademark of Texas Instruments Incorporated.

Description for the CDC208

The CDC208 contains dual clock-driver circuits that fanout one input signal to four outputs with minimum skew for clock distribution (see Figure 2). The device also offers two output-enable (OE1\ and OE2\) inputs for each circuit that can force the outputs to be disabled to a high-impedance state or to a high- or low-logic level independent of the signal on the respective A input.

Skew parameters are specified for a reduced temperature and voltage range common to many applications.

The CDC208 is characterized for operation from -40°C to 85°C.

Pricing

Qty Price (USD)
1 99 $11.844
100 249 $10.346
250 999 $7.977
1,000 + 99,999,999 $7.135

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDC208NS ACTIVE
Package qty | Carrier 40 | TUBE
Inventory
Qty | Price (USD) 1ku | $8.432 1 99 $13.997 100 249 $12.226 250 999 $9.427 1,000 + 99,999,999 $8.432

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more