Product details

Number of outputs 5 Output type LVPECL Output frequency (max) (MHz) 800 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS, LVPECL Operating temperature range (°C) -40 to 85 Features Op-amp for active loop filter, Programmable delay Rating Catalog
Number of outputs 5 Output type LVPECL Output frequency (max) (MHz) 800 Core supply voltage (V) 3.3 Output supply voltage (V) 3.3 Input type LVCMOS, LVPECL Operating temperature range (°C) -40 to 85 Features Op-amp for active loop filter, Programmable delay Rating Catalog
BGA (ZVA) 64 64 mm² 8 x 8 VQFN (RGZ) 48 49 mm² 7 x 7
  • High Performance 1:5 PLL Clock Synchronizer
  • Two Clock Inputs: VCXO_IN Clock Is Synchronized to REF_IN Clock
  • Synchronizes Frequencies up to 800 MHz (VCXO_IN)
  • Supports Five Differential LVPECL Outputs
  • Each Output Frequency Is Selectable by x1, /2, /4, /8, /16
  • All Outputs Are Synchronized
  • Integrated Low-Noise OPA for External Low-Pass Filter
  • Efficient Jitter Screening From Low PLL Loop Bandwidth
  • Low-Phase Noise Characteristic
  • Programmable Delay for Phase Adjustments
  • Predivider Loop BW Adjustment
  • SPI Controllable Division Setting
  • Power-Up Control Forces LVPECL Outputs to 3-State at VCC <1.5 V
  • 3.3-V Power Supply
  • Packaged In 64-Pin BGA (0,8 mm Pitch - ZVA) or 48-Pin QFN (RGZ)
  • Industrial Temperature Range –40°C to 85°C

  • High Performance 1:5 PLL Clock Synchronizer
  • Two Clock Inputs: VCXO_IN Clock Is Synchronized to REF_IN Clock
  • Synchronizes Frequencies up to 800 MHz (VCXO_IN)
  • Supports Five Differential LVPECL Outputs
  • Each Output Frequency Is Selectable by x1, /2, /4, /8, /16
  • All Outputs Are Synchronized
  • Integrated Low-Noise OPA for External Low-Pass Filter
  • Efficient Jitter Screening From Low PLL Loop Bandwidth
  • Low-Phase Noise Characteristic
  • Programmable Delay for Phase Adjustments
  • Predivider Loop BW Adjustment
  • SPI Controllable Division Setting
  • Power-Up Control Forces LVPECL Outputs to 3-State at VCC <1.5 V
  • 3.3-V Power Supply
  • Packaged In 64-Pin BGA (0,8 mm Pitch - ZVA) or 48-Pin QFN (RGZ)
  • Industrial Temperature Range –40°C to 85°C

The CDC7005 is a high-performance, low-phase noise, and low-skew clock synchronizer and jitter cleaner that synchronizes the voltage controlled crystal oscillator (VCXO) frequency to the reference clock. The programmable predividers M and N give a high flexibility to the frequency ratio of the reference clock to VCXO: VCXO_IN/REF_IN = (NxP)/M. The VCXO_IN clock operates up to 800 MHz. Through the selection of external VCXO and loop filter components, the PLL loop bandwidth and damping factor can be adjusted to meet different system requirements. Each of the five differential LVPECL outputs is programmable by the serial peripheral interface (SPI). The SPI allows individual control of frequency and enable/disable state of each output. The device operates in 3.3-V environment. The built-in latches ensure that all outputs are synchronized.

The CDC7005 is characterized for operation from –40°C to 85°C.

The CDC7005 is a high-performance, low-phase noise, and low-skew clock synchronizer and jitter cleaner that synchronizes the voltage controlled crystal oscillator (VCXO) frequency to the reference clock. The programmable predividers M and N give a high flexibility to the frequency ratio of the reference clock to VCXO: VCXO_IN/REF_IN = (NxP)/M. The VCXO_IN clock operates up to 800 MHz. Through the selection of external VCXO and loop filter components, the PLL loop bandwidth and damping factor can be adjusted to meet different system requirements. Each of the five differential LVPECL outputs is programmable by the serial peripheral interface (SPI). The SPI allows individual control of frequency and enable/disable state of each output. The device operates in 3.3-V environment. The built-in latches ensure that all outputs are synchronized.

The CDC7005 is characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet 3.3-V High Performance Clock Synthesizer & Jitter Cleaner datasheet (Rev. L) 04 Jun 2009
Application brief Using The CDC7005 as a 1:5 PECL Buffer w/Programmable Divider Ratio (Rev. B) 15 Dec 2009
Application note Basics of the CDC7005 Hold Function 13 Apr 2006
User guide CDC7005 (QFN Package) Evaluation Module Manual (Rev. B) 28 Mar 2006
Application note Phase Noise (Jitter) Performance of CDC7005 With Different VCXOs (Rev. A) 19 Jul 2005
Application note Open Loop Phase-Noise Performance of CDC7005 at Various Frequencies 17 Dec 2004
User guide TSW2000 Receive Clock JItter Cleaning EVM 28 Jun 2004
Application note Implementing a CDC7005 Low Jitter Clock Solution for HIgh Speed High IF ADC Dev 25 Jun 2004
Product overview ADS5500 + CDC7005 Product Bulletin 23 Jun 2004
Product overview TSW2000: TLK1201A & CDC7005 23 Jun 2004
Application note General Guidelines: CDC7005 as a Clock Synthesizer and Jitter Cleaner (Rev. A) 16 Dec 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Support software

SCAC037 CDC7005 SPI Software with Labview 8.0 Runtime Engine

Supported products & hardware

Supported products & hardware

Simulation model

CDC7005 IBIS Model

SCAC033.ZIP (34 KB) - IBIS Model
Bill of materials (BOM)

TSW1000 EVM Bill of Materials

SLWR028.ZIP (166 KB)
Calculation tool

CDC-CDCM7005-CALC — CDC7005 and CDCM7005 PLL Loop Bandwidth Calculator

This tool helps to determine the right divider values (M, N & P) and to choose the filter type and components. This calculator will help to find out the appropriate loop bandwidth, phase margin, jitter peaking, etc. just varying the loop parameters like PFD frequency, filter components, Charge pump (...)
Gerber file

CDC7005 EVM QFN Gerber Files

SCAC066.ZIP (537 KB)
Gerber file

TSW1000 EVM Gerber Files

SLWC050.ZIP (532 KB)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
BGA (ZVA) 64 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos