CDCE421A
- Single Supply at 3.3 V for LVPECL or LVDS Operation
- High-Performance Clock Multiplier, Incorporating Crystal Oscillator Circuitry with Integrated Frequency Synthesizer
- Low Output Jitter: 380 fs RMS typical (from 10 kHz to 20 MHz)
- Low Phase Noise at High Frequency (708-MHz LVPECL):
- Typically -109 dBc/Hz at 10 kHz and -146dBc/Hz at 10 MHz from the carrier
- Supports Crystal or LVCMOS Input Frequencies from 27.35 MHz to 38.33 MHz
- Output Frequency Ranges from 10.9 MHz to 766.7 MHz and from 875.2 MHz to 1175 MHz
- Low-Voltage Differential Signaling (LVDS) Output, 100- Differential Off-Chip Termination, 10.9-MHz to 400-MHz Frequency Range
- Differential Low-Voltage Positive Emitter Coupled Logic (LVPECL) Outputs, 10.9-MHz to 1.175-GHz Frequency Range
- Two Fully-Integrated Voltage-Controlled Oscillators (VCO) Support Wide Output Frequency Range
- Fully Integrated Programmable Loop Filter
- Typical Power Consumption at 3.3 V:
- 274 mW in LVDS mode
- 250 mW in LVPECL mode
- Chip Enable Control Pin
- Simple Serial Interface Allows Programming after Manufacturing
- Integrated On-Chip Nonvolatile Memory (EEPROM) Stores Settings Without Applying High Voltage
- Available in 4-mm × 4-mm QFN-24 Package
- ESD Protection Exceeds 2 kV (HBM)
- Industrial Temperature Range: -40°C to +85°C
- APPLICATIONS
- Low-Cost, High-Frequency Crystal Oscillator
All trademarks are the property of their respective owners.
The CDCE421A is a high-performance, low phase noise clock generator. It has two fully-integrated, low-noise, LC-based voltage-controlled oscillators (VCOs) that operate in the 1.750-GHz to 2.350-GHz frequency range. It also features an integrated crystal oscillator that operates in conjunction with an external AT-cut crystal to produce a stable frequency reference for the phase-locked loop (PLL) based frequency synthesizer.
The output frequency (fOUT) is proportional to the frequency of the input crystal (fXTAL). The prescaler divider, feedback divider, output divider, and VCO selection set the output frequency with respect to fXTAL.
In the CDCE421A, the feedback divider is set automatically with respect to the prescaler setting. The product of the prescaler and the feedback divider should be between 60 and 64 as shown in to maintain a stable control loop.
The CDCE421A supports one differential LVDS clock output or one differential LVPECL output. All device settings are programmable through a proprietary simple serial interface (SSI).
The device operates in 3.3-V supply environment for both LVPECL and LVDS outputs and is characterized for operation from -40°C to +85°C. The CDCE421A is available in a QFN-24 4-mm × 4-mm package.
CDCE421 Users:The CDCE421A provides several device enhancements to the CDCE421.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | CDCE421A datasheet | 21 Apr 2009 | |
EVM User's guide | CDCE421AEVM User Guide | 02 Jun 2009 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
VQFN (RGE) | 24 | Ultra Librarian |
WAFERSALE (YS) | — |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.