24-pin (RGE) package image

CDCE6214LTWRGETQ1 ACTIVE

Ultra-low power clock generator supporting PCIe® gen 1-5 with active low output enable

ACTIVE Custom reel may be available
Same as: CDCE6214LTWRGETQ1.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCE6214LTWRGERQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -40 to 105
Package qty | Carrier 250 | SMALL T&R

Features for the CDCE6214Q1TM

  • AEC-Q100 qualified for automotive applications
    • Temperature grade 2: –40°C to +105°C
  • Functional Safety-Capable
  • Configurable high performance, low-power, frac-N PLL with RMS jitter with spurs (12 kHz – 20 MHz, F out > 100 MHz) as:
    • Integer mode:
      • Differential output: 350 fs typical, 600 fs maximum
      • LVCMOS output: 1.05 ps typical, 1.5 ps maximum
    • Fractional mode:
      • Differential output: 1.7 ps typical, 2.1 ps maximum
      • LVCMOS output: 2.0 ps typical, 4.0 ps maximum
  • Supports PCIe Gen1/2/3/4 with SSC and Gen 1/2/3/4/5 without SSC
  • Internal VCO: 2.335 GHz to 2.625 GHz
  • Typical power consumption: 65 mA for 4-output channel, 23 mA for 1-output channel.
  • Universal clock input, two reference inputs for redundancy
    • Differential AC-coupled or LVCMOS: 10 MHz to 200 MHz
    • Crystal: 10 MHz to 50 MHz
  • Flexible output clock distribution
    • Four channel dividers: Up to five unique output frequencies from 24 kHz to 328.125 MHz
    • Combination of LVDS-like, LP-HCSL or LVCMOS outputs on OUT0 – OUT4 pins
    • Glitchless output divider switching and output channel synchronization
    • Individual output enable through active-low GPIO and register
  • Frequency margining options
    • DCO mode: frequency increment/decrement with 10ppb or less step-size
  • Fully-integrated, configurable loop bandwidth: 100 kHz to 1.6 MHz
  • Single or mixed supply for level translation: 1.8 V, 2.5 V, 3.3 V
  • Configurable GPIOs and flexible configuration options
    • I 2C-compatible interface: up to 400 kHz
    • Integrated EEPROM with two pages and external select pin. In-situ programming allowed.
  • Supports 100-Ω systems
  • Low electromagnetic emissions
  • Small footprint: 24-pin VQFN (4 mm × 4 mm)

Description for the CDCE6214Q1TM

The CDCE6214Q1TM is a 4-channel, ultra-low power, medium grade jitter, clock generator for automotive application that can generate five independent clock outputs selectable between various modes of drivers. The input source can be a single-ended or differential input clock source, or a crystal. The CDCE6214Q1TM features a frac-N PLL to synthesize unrelated base frequency from any input frequency.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

CDCE6214LTWRGERQ1 ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more