Home Power management Power stages Si power stages

CSD95411

ACTIVE

65-A peak continuous current synchronous buck NexFET™ power stage

Product details

VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -40 to 125
VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -40 to 125
VQFN-CLIP (RRB) 41 30 mm² 6 x 5

  • Peak continuous current: 65-A
  • Peak efficiency (fSW = 600 kHz, LOUT = 150 nH): Over 94%
  • High-frequency operation: up to 1.75 MHz
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead time for shoot-through protection
  • High-density Industry Common QFN 5-mm × 6-mm Footprint
  • Ultra-low-inductance package
  • System optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant, lead-free terminal plating
  • Halogen free

  • Peak continuous current: 65-A
  • Peak efficiency (fSW = 600 kHz, LOUT = 150 nH): Over 94%
  • High-frequency operation: up to 1.75 MHz
  • Diode emulation function
  • Temperature compensated bi-directional current sense
  • Analog temperature output
  • Fault monitoring
  • 3.3-V and 5-V PWM signal compatible
  • Tri-state PWM input
  • Integrated bootstrap switch
  • Optimized dead time for shoot-through protection
  • High-density Industry Common QFN 5-mm × 6-mm Footprint
  • Ultra-low-inductance package
  • System optimized PCB footprint
  • Thermally enhanced topside cooling
  • RoHS compliant, lead-free terminal plating
  • Halogen free

The CSD95411 NexFET™ power stage is a highly optimized design for use with a high-power, high-density synchronous buck converter. This device integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. The power stage also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. The optimized PCB footprint helps reduce design time and simplify the completion of the overall system design.

The CSD95411 NexFET™ power stage is a highly optimized design for use with a high-power, high-density synchronous buck converter. This device integrates the driver IC and power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5-mm × 6-mm outline package. The power stage also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. The optimized PCB footprint helps reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video
Request more information

The full data sheet and other information are available. Request now

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CSD95410RRB ACTIVE 90-A peak continuous synchronous buck NexFET™ smart power stage Same common footprint, higher current 5x6mm 90-A power stage

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95411 Synchronous Buck NexFET Smart Power Stage datasheet PDF | HTML 04 Jan 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Calculation tool

SLPR052 Power Stage LSET Calculator Tool

Supported products & hardware

Supported products & hardware

Products
Si power stages
CSD95411 65-A peak continuous current synchronous buck NexFET™ power stage
Package Pins CAD symbols, footprints & 3D models
VQFN-CLIP (RRB) 41 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos