144-pin (AAV) package image

DAC38J84IAAV ACTIVE

Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Same as: DAC38J84IAAV.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC38J84IAAVR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins FCCSP (AAV) | 144
Operating temperature range (°C) -40 to 85
Package qty | Carrier 168 | JEDEC TRAY (5+1)

Features for the DAC38J84

  • Resolution: 16-Bit
  • Maximum Sample Rate:
    • DAC37J84: 1.6 GSPS
    • DAC38J84: 2.5 GSPS
  • Maximum Input Data Rate: 1.23GSPS
  • JESD204B Interface
    • 8 JESD204B Serial Input Lanes
    • 12.5 Gbps Maximum Bit Rate per Lane
    • Subclass 1 Multi-DAC Synchronization
  • On-Chip Very Low Jitter PLL
  • Selectable 1x -16x Interpolation
  • Independent Complex Mixers with 48-bit NCO/
    or ±n×Fs/8
  • Wideband Digital Quadrature Modulator Correction
  • Sinx/x Correction Filters
  • Fractional Sample Group Delay Correction
  • Multi-Band Mode: Digital Summation of Independent
    Complex Signals
  • 3/4-Wire Serial Control Bus (SPI):1.5V – 1.8V
  • Integrated Temperature Sensor
  • JTAG Boundary Scan
  • Terminal-Compatible with Dual-Channel DAC37J82/
    DAC38J82 Family
  • Power Dissipation: 1.8W at 2.5GSPS
  • Package: 10x10mm, 144-Ball Flip-Chip BGA

Description for the DAC38J84

The terminal-compatible DAC37J84/DAC38J84 family is a low power, 16-bit, quad-channel, 1.6/2.5 GSPS digital to analog converter (DAC) with JESD204B interface.

Digital data is input to the device through 1, 2, 4 or 8 configurable serial JESD204B lanes running up to 12.5 Gbps with on-chip termination and programmable equalization. The interface allows JESD204B Subclass 1 SYSREF based deterministic latency and full synchronization of multiple devices.

The device includes features that simplify the design of complex transmit architectures. Fully bypassable 2x to 16x digital interpolation filters with over 90 dB of stop-band attenuation simplify the data interface and reconstruction filters. An on-chip 48-bit Numerically Controlled Oscillator (NCO) and independent complex mixers allow flexible and accurate carrier placement.

A high-performance low jitter PLL simplifies clocking of the device without significant impact on the dynamic range. The digital Quadrature Modulator Correction (QMC) and Group Delay Correction (QDC) enable complete IQ compensation for gain, offset, phase, and group delay between channels in direct up-conversion applications. A programmable Power Amplifier (PA) protection mechanism is available to provide PA protection in cases when the abnormal power behavior of the input data is detected.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC38J84IAAVR ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more