DAC39RFS10EF
- 10.24/20.48GSPS, multi-Nyquist DAC Cores
- Maximum input data rate vs DAC resolution:
- 16-bit: 1.22GSPS complex
- 11-bit: 3.41GSPS complex
- 9-bit, Single channel, DES mode: 15.12GSPS
- 8-bit, Single channel, DES mode: 20.48GSPS
- 9-bit, Dual channel: 7.56GSPS/ch
- 8-bit, Dual channel, 10.24GSPS/ch
- Output bandwidth (–3dB): 12GHz
- Performance at fOUT = 2.997 GHz, DES2XL mode, DEM/Dither on
- Noise floor (small signal): –150dBFS/Hz
- SFDR (–0.1dBFS) : 77dBc
- IMD3 (–7dBFS each tone) : –69dBc
- Four Integrated digital up-converters (DUC)
- Interpolation: 1x, 2x, 3x, 4x, 6x, 8x, 12x ... 256x
- Complex baseband DUC for I/Q output
- Complex to real up conversion for dual channel direct RF sampling
- 64-bit frequency resolution NCOs
- Fast reconfiguration interface for fast frequency hopping
- 4-bit data with 200MHz clock
- 60 ns reconfiguration (32-bit frequency)
- Any frequency hopping with phase coherence
- JESD204C Interface
- Up to 16 Lanes at up to 12.8Gbps
- Class C-S, subclass-1 compatible
- Internal AC coupling capacitors
- SYSREF Windowing for automatic SYSREF timing calibration
The DAC39RF10EF and ’RFS10EF are a family of dual and single channel digital-to-analog converters (DAC) with 16-bit resolution. The devices can be used as non-interpolating or interpolating DACs for either direct RF sampling or complex baseband signal generation. The maximum input data rate is 20.48GSPS for a single channel or 10.24GSPS for two channels. The device can generate signals of up to 10, 2.73 or 1GHz signal bandwidth (8, 11, and 16-bit input resolution) at carrier frequencies exceeding 8GHz enabling direct sampling through C-band and into X-band.
The high sampling rate, output frequency range, 64-bit NCO frequency resolution and any frequency hopping with phase coherence also makes DAC39RF10EF and ’RFS10EF capable of arbitrary waveform generation (AWG) and direct digital synthesis (DDS).
A JESD204B and JESD204C compatible serial interface has 16 receiver pairs capable of up to 12.8Gbps. The interface is JESD204B and JESD204C subclass-1 compliant for deterministic latency and multi-device synchronization through the use of SYSREF.
Similar products you might be interested in
Pin-for-pin with same functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
DAC39RF10EVM — DAC39RF10 evaluation module
The DAC39RF10EVM is an evaluation board used to evaluate the DAC39RF10, digital-to-analog converter (DAC) from Texas Instruments.
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
FCBGA (ACK) | 256 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.