16-pin (RTE) package image

DAC53001RTER ACTIVE

10-bit, 1-channel low-power voltage/current output smart DAC with Hi-Z, EEPROM, waveform generator

ACTIVE Custom reel may be available
Same as: DAC53001RTER.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RTE) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the DAC53001

  • Programmable voltage or current outputs with flexible configuration:
    • Voltage outputs:
      • 1 LSB INL and DNL (10-bit)
      • Gains of 1x, 1.5x, 2x, 3x, and 4x
    • Current outputs:
      • 1 LSB INL and DNL (8-bit)
      • Unipolar and bipolar output range options from 25 µA to 250 µA
  • 35-µA/channel IDD in voltage-output mode
  • Programmable comparator mode for all channels
  • High-impedance output when VDD is off
  • High-impedance and resistive pulldown power-down modes
  • 50-MHz SPI-compatible interface
  • Automatically detected I2C, PMBus™, or SPI interface
    • 1.62-V VIH with VDD = 5.5 V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine, cosine, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal, external, or power-supply as reference
  • Wide operating range:
    • Power supply: 1.8 V to 5.5 V
    • Temperature: –40˚C to +125˚C
  • Tiny package: 16-pin WQFN (3 mm × 3 mm)

Description for the DAC53001

The 12-bit DAC63001 and DAC63002, and the 10‑bit DAC53001 and DAC53002 (collectively referred to as the DACx300x) are a pin-compatible family of ultra-low-power, single-channel and dual-channel, buffered voltage-output and current-output smart digital-to-analog converters (DACs). The DACx300x devices support Hi-Z power-down mode and Hi-Z output during power-off conditions. The DAC outputs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and NVM enable these smart DACs for processor-less applications and design reuse. These devices automatically detect I2C, PMBus, and SPI interfaces and contain an internal reference.

The feature set combined with the tiny package and ultra-low power make these smart DACs an excellent choice for applications such as land mobile radios, pulse oximeters, notebook PCs, and other battery-operated applications for biasing, calibration, and waveform generation.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more