DAC530A2YBHR ACTIVE

10-bit 300-mA current-source DAC with supervisor comparator or VDAC channel, NVM and GPIO

ACTIVE Custom reel may be available
Same as: DAC530A2YBHR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins DSBGA (YBH) | 16
Operating temperature range (°C) -40 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DAC530A2W

  • Current-source DAC:
    • 1LSB DNL
    • Two ranges: 300mA and 220mA
    • 770mV headroom
  • Dual (DAC532A3W only) voltage-output DACs:
    • 1LSB DNL
    • Gains of 1 ×, 1.5 ×, 2 ×, 3 ×, and 4 ×
  • Programmable comparator mode on channel 1
  • High-impedance output when VDD is off
  • High-impedance and resistive pull-down power-down modes
  • 50MHz SPI-compatible interface
  • Automatically detects I2C or SPI
    • 1.62V VIH with VDD = 5.5V
  • General-purpose input/output (GPIO) configurable as multiple functions
  • Predefined waveform generation: sine, cosine, triangular, sawtooth
  • User-programmable nonvolatile memory (NVM)
  • Internal or power-supply as reference
  • Wide operating range:
    • Power supply: 3V to 5.5V
    • Temperature: –40˚C to +125˚C

Description for the DAC530A2W

The three-channel DAC532A3W and the dual-channel DAC530A2W (DAC53xAxW) are 10-bit, buffered voltage-output and current-output smart digital-to-analog-converters (DAC). The DAC53xAxW devices support a current source that is used for linear control of laser diodes and miniature motors. These devices support Hi-Z power-down mode and Hi-Z output during power-off conditions for voltage output. Channel 1 is configurable as a voltage-output DAC or a comparator. The voltage-output DACs provide a force-sense option for use as a programmable comparator and current sink. The multifunction GPIO, function generation, and programmable nonvolatile memory (NVM) enable these smart DACs for processor-less applications and design reuse. These devices automatically detect SPI or I2C interfaces, and contain an internal reference.

The DAC53xAxW feature set combined with the tiny package and low power make these smart DACs an excellent choice for laser diode power control and voice-coil motor (VCM) control in camera lens auto focus and zoom applications.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more