24-pin (RGE) package image

DAC8741HRGER ACTIVE

HART®, FOUNDATION Fieldbus™, and PROFIBUS PA-compliant modem with SPI interface

ACTIVE custom-reels CUSTOM Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8741HRGET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAUAG
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RGE) | 24
Operating temperature range (°C) -55 to 125
Package qty | Carrier 3,000 | LARGE T&R

Features for the DAC8741H

  • HART-compliant physical layer modem
    • 1200-Hz, 2200-Hz HART FSK sinusoids
    • Register programmable amplitude of TX signals (DAC8741H only)
    • Integrated RX demodulator and band-pass filter with minimal external components
  • FOUNDATION Fieldbus compatible H1 controller and medium attachment unit (MAU)
    • 31.25 kbit/s communication based on Manchester-coded bus powered (MBP)
    • Integrated Manchester encoder and decoder
    • Compatible with PROFIBUS PA
  • Low quiescent current: 180 µA max at typical industrial operating temperature range (–40°C to +85°C)
  • Integrated 1.5-V reference
  • Flexible clocking options
    • Internal oscillator
    • External crystal oscillator
    • External CMOS clock
  • Digital interface
    • DAC8740H: UART
    • DAC8741H: SPI
  • Reliability: CRC bit error checking, watchdog timer (DAC8741H only)
  • Wide operating temperature: –55°C to +125°C
  • 4-mm × 4-mm QFN package

Description for the DAC8741H

The DAC8740H and DAC8741H (DAC874xH) are HART®, FOUNDATION Fieldbus™, and PROFIBUS PA compatible low-power modems designed for industrial process control and industrial-automation applications.

In HART mode, the DAC874xH integrates all of the required circuitry to operate as half-duplex HART physical layer modems, in either slave or master configurations with minimal external components for filtering. In FOUNDATION Fieldbus mode, the DAC874xH integrates all of the required circuitry to operate as half-duplex FOUNDATION Fieldbus compatible H1 controllers and MAUs.

The HART, FOUNDATION Fieldbus, or PROFIBUS PA, data stream can be transferred from the microcontroller through either a UART interface or an integrated FIFO accessed by a SPI interface. The SPI interface includes an SDO pin for daisy-chain support, various interrupts, and other extended features.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DAC8741HRGET ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more