Product details

Jitter (ps) 50 Sampling rate (max) (kHz) 216 Rating Catalog Operating temperature range (°C) -40 to 85
Jitter (ps) 50 Sampling rate (max) (kHz) 216 Rating Catalog Operating temperature range (°C) -40 to 85
LQFP (PT) 48 81 mm² 9 x 9
  • Integrated DIX and Signal Routing:
    • Asynchronous Operation (DIR, DIT)
    • Mux and Routing of PCM Data:
      • I2S™, Left-Justified, Right-Justified
    • Multipurpose Input/Output Pins
  • Digital Audio I/F Receiver (DIR):
    • 24-bit, 216-kHz Capable
    • 50-ps Ultralow Jitter
    • Non-PCM Detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF Input Ports:
      • 2x Coaxial S/PDIF Inputs
      • 10x Optical S/PDIF Inputs
  • Digital Audio I/F Transmitter (DIT):
    • 24-Bit, 216-kHz Capable
    • 24-Bit Data Length
    • 48-Bit Channel Status Buffer
    • Synchronous/Asynchronous Operation
  • Routing Function:
    • Input: 3x PCM, 1x DIR
    • Output: Main Out, Aux Out, DIT
    • Multi-Channel (8-Ch) PCM Routing
  • Other Function Features:
    • Power Down (Pin and Register Control)
    • PCM Port Sampling Frequency Counter
    • GPIO and GPO
    • OSC for External Crystal (24.576 MHz)
    • SPI™, I2C™ or Hardware Control Modes
  • Power Supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, All Digital
  • Operating Temperature: –40°C to +85°C
  • Package: 48-Pin LQFP
  • Integrated DIX and Signal Routing:
    • Asynchronous Operation (DIR, DIT)
    • Mux and Routing of PCM Data:
      • I2S™, Left-Justified, Right-Justified
    • Multipurpose Input/Output Pins
  • Digital Audio I/F Receiver (DIR):
    • 24-bit, 216-kHz Capable
    • 50-ps Ultralow Jitter
    • Non-PCM Detection (IEC61937, DTS-CD/LD)
    • 12x S/PDIF Input Ports:
      • 2x Coaxial S/PDIF Inputs
      • 10x Optical S/PDIF Inputs
  • Digital Audio I/F Transmitter (DIT):
    • 24-Bit, 216-kHz Capable
    • 24-Bit Data Length
    • 48-Bit Channel Status Buffer
    • Synchronous/Asynchronous Operation
  • Routing Function:
    • Input: 3x PCM, 1x DIR
    • Output: Main Out, Aux Out, DIT
    • Multi-Channel (8-Ch) PCM Routing
  • Other Function Features:
    • Power Down (Pin and Register Control)
    • PCM Port Sampling Frequency Counter
    • GPIO and GPO
    • OSC for External Crystal (24.576 MHz)
    • SPI™, I2C™ or Hardware Control Modes
  • Power Supply:
    • 3.3 V (2.9 V to 3.6 V) for DIX, All Digital
  • Operating Temperature: –40°C to +85°C
  • Package: 48-Pin LQFP

The DIX9211 is a complete analog and digital front-end for today’s multimedia players and recorders.

The DIX9211 integrates an S/PDIF transceiver with up to 12 multiplexed inputs and 3x PCM inputs to allow other audio receivers to be multiplexed along with the analog and S/PDIF signals to a digital signal processor (DSP).

The DIX9211 is a complete analog and digital front-end for today’s multimedia players and recorders.

The DIX9211 integrates an S/PDIF transceiver with up to 12 multiplexed inputs and 3x PCM inputs to allow other audio receivers to be multiplexed along with the analog and S/PDIF signals to a digital signal processor (DSP).

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 216-kHz Digital Audio Interface Transceiver datasheet 30 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
LQFP (PT) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos