DLP651LEA0FYM ACTIVE

0.65-inch WXGA DLP® digital micromirror device (DMD)

Same as: DLP651LEA0FYM.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiAu
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CPGA (FYM) | 149
Operating temperature range (°C) 0 to 90
Package qty | Carrier 33 | JEDEC TRAY (5+1)

Features for the DLP651LE

  • 0.65-inch diagonal micromirror array
    • WXGA (1280 × 800) display resolution
    • 10.8 µm micromirror pitch
    • ±12° micromirror tilt angle (relative to a flat surface)
    • Corner illumination
  • 2×LVDS input data bus
  • The DLP651LE chipset includes:

Description for the DLP651LE

The DLP651LE digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables affordable WXGA display solutions. The DLP651LE DMD, the DLPC4430 display controller, the DLPA100 power and motor driver, and the DLPA200 micromirror driver comprise the chipset. This chipset is a cost-optimized version of DLP650LE, offered in performance-enhancing hermetic packaging, designed to enable applications requiring a 16:10 aspect ratio with excellent brightness.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more