350-pin (FYU) package image

DLP780NEA0FYU ACTIVE

0.78-inch 1080p DLP® digital micromirror device (DMD)

Same as: DLP780NEA0FYU.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
MSL rating / Peak reflow N/A for Pkg Type
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins CPGA (FYU) | 350
Operating temperature range (°C) 0 to 70
Package qty | Carrier 21 | JEDEC TRAY (5+1)

Features for the DLP780NE

  • 0.78-inch diagonal micromirror array
    • Full HD (1920 × 1080) display resolution
    • 9.0-µm micromirror pitch
    • ±14.5° micromirror tilt
    • Corner illumination
  • 2xLVDS input data bus
  • Supports Full HD up to 120Hz
  • LED, laser-phosphor, and RGB laser supported by DLPC4430 display controller, DLPA100 power management and motor driver IC

Description for the DLP780NE

The DLP780NE digital micromirror device (DMD) is a digitally controlled micro-electromechanical system (MEMS) spatial light modulator (SLM) that enables bright Full HD solid-state illuminated display systems. The TI DLP 0.78-inch Full HD chipset comprises the DMD, DLPC4430 display controller, DLPA300 micromirror driver, and DLPA100 power and motor driver. The compact physical size of the chipset provides a complete system that enables small form factor Full HD displays with solid-state illumination.

To help accelerate the design cycle, the DMD ecosystem includes established resources, which include production ready optical modules, optical module manufacturers, and design houses.

To learn more about how to start designing with the DMD, visit the Getting Started with TI DLP display technology page.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more