32-pin (RHB) package image

DP83822HFRHBT ACTIVE

Extended temperature, robust 10/100-Mbps Ethernet PHY transceiver with fiber support & 16-kV ESD

ACTIVE Custom reel may be available
Same as: DP83822HFRHBT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83822HFRHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHB) | 32
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DP83822HF

  • Ultra-robust 10/100Mbs PHY
    • IEC 61000-4-2 ESD: +/- 8KV contact discharge
    • IEC 61000-4-4 EFT: Class A at 4KV
    • CISPR 22 conducted emissions: Class B
    • CISPR 22 radiated emissions: Class B
    • Operating temperature: -40C to 125C
  • MAC interfaces: RGMII / RMII / MII
  • IEEE 802.3u compliant: 100BASE-FX, 100BASE-TX and 10BASE-Te
  • Flexible supply options
    • Low power single supply options
      • 1.8V AVD < 120 mW
      • 3.3-V AVD < 220 mW
    • Available I/O voltages: 3.3V/2.5V/1.8V
  • Power saving features
    • Energy efficient Ethernet (EEE) IEEE 802.3az
    • WoL (Wake-on-LAN) support with magic packet detection
    • Programmable energy savings modes
  • Start of frame detect for IEEE 1588 time stamp
  • Diagnostic tools: Cable diagnostics, BIST (Built-in self-test), loopback, rapid link-down detection
  • Auto-crossover in force modes

Description for the DP83822HF

Designed for harsh industrial environments, the DP83822 is an ultra-robust, low-power single-port 10/100 Mbps Ethernet PHY. The DP83822 provides all physical layer functions needed to transmit and receive data over standard twisted-pair cables, or connect to an external fiber optic transceiver. Additionally, the DP83822 provides flexibility to connect to a MAC through a standard MII, RMII, or RGMII interface.

The DP83822 offers integrated cable diagnostic tools, built-in self-test, and loopback capabilities for ease of use. The device supports multiple industrial fieldbuses with fast link-down detection as well as Auto-MDIX in forced modes.

The DP83822 offers an remarkable and robust approach for reducing power consumption through EEE, WoL and other programmable energy savings modes.

The DP83822 is a feature rich and pin-to-pin upgradeable option for the TLK105, TLK106, TLK105L and TLK106L 10/100 Mbps Ethernet PHYs.

The DP83822 comes in a 32-pin 5.00-mm × 5.00-mm VQFN package.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83822HFRHBR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more