80-pin (NNC) package image

DP83843BVJE/NOPB ACTIVE

10/100-Mbps Ethernet PHY transceiver with fiber & AUI support

Same as: DP83843BVJE/NOPB.B This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-250C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins QFP (NNC) | 80
Operating temperature range (°C) 0 to 70
Package qty | Carrier 84 | JEDEC TRAY (10+1)

Features for the DP83843

  • IEEE 802.3 ENDEC with AUI/10BASE-T transceivers
    and built-in filters
  • IEEE 802.3u 100BASE-TX compatible - directly drives
    standard Category 5 UTP, no need for external
    100BASE-TX transceiver
  • Fully Integrated and fully compliant ANSI X3.263 TPPMD
    physical sublayer which includes adaptive equalization
    and BLW compensation
  • IEEE 802.3u 100BASE-FX compatible - connects directly
    to industry standard Electrical/Optical transceivers
  • IEEE 802.3u Auto-Negotiation for automatic speed selection
  • IEEE 802.3u compatible Media Independent Interface
    (MII) with Serial Management Interface
  • Integrated high performance 100 Mb/s clock recovery
    circuitry requiring no external filters
  • Full Duplex support for 10 and 100 Mb/s data rates
  • MII Serial 10 Mb/s mode
  • Fully configurable node/switch and 100Mb/s repeater
    modes
  • Programmable loopback modes for flexible systemdiagnostics
  • Flexible LED support
  • Single register access to complete PHY status
  • MDIO interrupt support
  • Individualized scrambler seed for 100BASE-TX applications
    using multiple PHYs
  • Low power consumption for multi-port applications
  • Small footprint 80-pin PQFP package

Description for the DP83843

The DP83843BVJE is a full feature Physical Layer device with integrated PMD sublayers to support both 10BASE-T and 100BASE-X Ethernet protocols.

This VLSI device is designed for easy implementation of 10/100 Mb/s Ethernet LANs. It interfaces directly to Twisted Pair media through an external transformer or to fiber media via industry standard electrical/optical fiber PMD transceivers. This device also interfaces directly to the MAC layer through the IEEE 802.3u standard Media Independent Interface (MII), ensuring interoperability between products from different vendors.

The DP83843 is designed with National Semiconductor’s advanced CMOS process. Its system architecture is based on the integration of several of National's industry proven core technologies:

  • IEEE 802.3 ENDEC with AUI/10BASE-T transceiver module to provide the 10 Mb/s functions
  • Clock Recovery/Generator Modules fromNational's Fast Ethernet and FDDI products
  • FDDI Stream Cipher scrambler/descrambler for TP-PMD
  • 100BASE-Xphysical codingsub-layer (PCS) andcontrol logic that integrates the core modules into a dual speed Ethernet physical layer controller
  • ANSI X3T12 Compliant TP-PMD Transceiver technology with Baseline Wander (BLW) compensation

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more