56-pin (NJZ) package image

DP83847ALQA56A/NOPB ACTIVE

10/100-Mbps Ethernet PHY transceiver with 5-V tolerant I/Os

Same as: DP83847ALQA56A/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83847ALQA56AX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (NJZ) | 56
Operating temperature range (°C) 0 to 70
Package qty | Carrier 260 | JEDEC TRAY (10+1)

Features for the DP83847

  • Low-power 3.3V, 0.18um CMOS technology
  • Power consumption < 351mW (typical)
  • 5V tolerant I/Os
  • 5V/3.3V MAC interface
  • IEEE 802.3 ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • IEEE 802.3 compliant Auto-Negotiation
  • Output edge rate control eliminates external filtering for Transmit outputs
  • BaseLine Wander compensation
  • IEEE 802.3u MII (16 pins/port)
  • LED support (Link, Rx, Tx, Duplex, Speed, Collision)
  • Single register access for complete PHY status
  • 10/100 Mb/s packet loopback BIST (Built in Self Test)
  • 56-pin LLP package (9w) x (9l) x (.75h) mm

PHYTER&#174; is a registered trademark of National Semiconductor Corporation.

Description for the DP83847

The DP83847 is a full feature single Physical Layer device with integrated PMD sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols over Category 3 (10 Mb/s) or Category 5 unshielded twisted pair cables.

The DP83847 is designed for easy implementation of 10/100 Mb/s Ethernet home or office solutions. It interfaces to Twisted Pair media via an external transformer. This device interfaces directly to MAC devices through the IEEE 802.3u standard Media Independent Interface (MII) ensuring interoperability between products from different vendors.

The DP83847 utilizes on chip Digital Signal Processing (DSP) technology and digital Phase Lock Loops (PLLs) for robust performance under all operating conditions, enhanced noise immunity, and lower external component count when compared to analog solutions.


Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83847ALQA56AX/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more