48-pin (PTB) package image

DP83848MPTBREP ACTIVE

Enhanced Product PHYTER extreme temperature single port 10/100 Mb/s Ethernet physical layer

ACTIVE Custom reel may be available
Same as: V62/12615-01YE-R, DP83848MPTBREP.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83848MPTBEP ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating HiRel Enhanced Product
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAuAg
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins HLQFP (PTB) | 48
Operating temperature range (°C) -55 to 125
Package qty | Carrier 1,000 | LARGE T&R

Features for the DP83848-EP

  • Low-power 3.3-V, 0.18-µm CMOS technology
  • Low-power consumption < 270-mW typical
  • 3.3-V MAC interface
  • Auto-MDIX for 10/100 Mbps
  • Energy detection mode
  • 25-MHz clock out
  • SNI interface (configurable)
  • RMII rev. 1.2 interface (configurable)
  • MII serial management interface (MDC and MDIO)
  • IEEE 802.3u MII
  • IEEE 802.3u auto-negotiation and parallel detection
  • IEEE 802.3u ENDEC, 10BASE-T transceivers and filters
  • IEEE 802.3u PCS, 100BASE-TX transceivers and filters
  • IEEE 1149.1 JTAG
  • Integrated ANSI X3.263 compliant TP-PMD physical sublayer with adaptive equalization and baseline wander compensation
  • Error-free operation up to 150 m
  • Programmable LED support link, 10/100 Mbps mode, activity, and collision detect
  • Single register access for complete PHY status
  • 10/100 Mbps packet BIST (built in self test)
  • Lead-free 48-pin PQFP packages 7 mm × 7 mm

Description for the DP83848-EP

The number of applications requiring Ethernet connectivity continues to increase. Along with this increased market demand is a change in application requirements. The DP83848-EP was designed to allow Ethernet connectivity in the harshest environments. Our device meets IEEE 802.3u standards over a military temperature range of –55°C to 125°C. This device is ideally suited for harsh environments for example avionics, defense and industrial control applications.

The DP83848-EP is a highly reliable, feature rich robust device which includes enhanced ESD protection, MII, and RMII for maximum flexibility in MPU selection all in a 48-pin PQFP package.

The DP83848-EP features integrated sublayers to support both 10BASE-T and 100BASE-TX Ethernet protocols, which ensures compatibility and interoperability with all other standards based Ethernet solutions.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DP83848MPTBEP ACTIVE
Package qty | Carrier 250 | JEDEC TRAY (10+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more