14-pin (PWP) package image

DRV104PWP ACTIVE

8-V to 32-V PWM high-side driver (1.2A) for solenoids, coils, valves, heaters, and lamps

A newer version of this product is available

open-in-new Compare alternates
This product is available for existing designs. However, for new designs, we recommend considering an alternate.
Similar functionality to the compared device.
TPS1H200AQDGNRQ1 ACTIVE 40-V, 200-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV104PWPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NIPDAU
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

More DRV104 information

Packaging information

Package | Pins HTSSOP (PWP) | 14
Operating temperature range (°C) -40 to 85
Package qty | Carrier 90 | TUBE

Features for the DRV104

  • HIGH OUTPUT DRIVE: 1.2A
  • WIDE SUPPLY RANGE: +8V to +32V
  • COMPLETE FUNCTION:
    • PWM Output
    • Adjustable Internal Oscillator: 500Hz to 100kHz
    • Digitally Controlled Input
    • Adjustable Delay and Duty Cycle
    • Over-Current Indicator Flag
  • FULLY PROTECTED:
    • Thermal Shutdown with Indicator Flag
    • Internal Current Limit
  • PACKAGE: HTSSOP-14 Surface-Mount PowerPAD™
  • APPLICATIONS
    • ELECTROMECHANICAL DRIVERS:
      • Solenoids, Valves, Positioners, Actuators, Relays, Power Contactor Coils, Heaters, and Lamps
  • FLUID AND GAS FLOW SYSTEMS
  • FACTORY AUTOMATION
  • PART HANDLERS AND SORTERS
  • PHOTOGRAPHIC PROCESSING
  • ENVIRONMENTAL MONITORING AND HVAC
  • THERMOELECTRIC COOLERS
  • MOTOR SPEED CONTROLS
  • SOLENOID PROTECTORS
  • MEDICAL ANALYZERS

PowerPAD is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description for the DRV104

The DRV104 is a DMOS, high-side power switch employing a pulse-width modulated (PWM) output. Its rugged design is optimized for driving electromechanical devices such as valves, solenoids, relays, actuators, and positioners. It is also ideal for driving thermal devices such as heaters, coolers, and lamps. PWM operation conserves power and reduces heat rise, resulting in higher reliability. In addition, adjustable PWM allows fine control of the power delivered to the load. Time from dc-to-PWM output and oscillator frequency are externally adjustable.

Separate supply pins for the circuit and driver transistor allow the output to operate on a different supply than the rest of the circuit.

The DRV104 can be set to provide a strong initial solenoid closure, automatically switching to a soft hold mode for power savings. The duty cycle can be controlled by a resistor, analog voltage, or a digital-to-analog (D/A) converter for versatility. The Status OK Flag pin indicates when thermal shutdown or over-current occurs.

The DRV104 is specified for –40°C to +85°C at its case. The exposed lead frame must be soldered to the circuit board.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV104PWPR ACTIVE custom-reels CUSTOM Custom reel may be available
Package qty | Carrier 2,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more