Product details

Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1 Vs (min) (V) 4.75 Vs ABS (max) (V) 60 Features Current sense Amplifier, SPI/I2C, Watchdog timer Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
Rating Automotive Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1 Vs (min) (V) 4.75 Vs ABS (max) (V) 60 Features Current sense Amplifier, SPI/I2C, Watchdog timer Operating temperature range (°C) -40 to 125 TI functional safety category Functional Safety-Compliant
HTQFP (PHP) 48 81 mm² 9 x 9
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Three-Phase Bridge Driver for Motor Control
  • Suitable for 12-V and 24-V Applications
  • Three Integrated High-Accuracy Current Sense Amplifiers
  • Integrated Boost Converter, Gate Drive to 4.75 V
  • Drives 6 Separate N-Channel Power MOSFETs
  • Strong 1-A Gate Drive for High-Current FETs
  • Programmable Dead Time
  • PWM Frequency up to 20 kHz
  • Supports 100% Duty Cycle Operation
  • Short-Circuit Protection
    • VDS-Monitoring (Adjustable Detection Level)
    • Shunt Current Limit (Adjustable Detection Level)
  • Overvoltage and Undervoltage Protection
  • Overtemperature Warning and Shut Down
  • Sophisticated Failure Detection and Handling Through SPI
  • System Supervision
    • Q&A Watchdog
    • I/O Supply Monitoring
    • ADREF Monitoring
  • Programmable Internal Fault Diagnostics
  • Sleep Mode Function
  • Thermally-Enhanced 48-Pin HTQFP PowerPAD™ IC Package (7-mm × 7-mm Body)
  • AEC-Q100 Qualified for Automotive Applications:
    • Device Temperature Grade 1: –40°C to +125°C Ambient Operating Temperature
  • Three-Phase Bridge Driver for Motor Control
  • Suitable for 12-V and 24-V Applications
  • Three Integrated High-Accuracy Current Sense Amplifiers
  • Integrated Boost Converter, Gate Drive to 4.75 V
  • Drives 6 Separate N-Channel Power MOSFETs
  • Strong 1-A Gate Drive for High-Current FETs
  • Programmable Dead Time
  • PWM Frequency up to 20 kHz
  • Supports 100% Duty Cycle Operation
  • Short-Circuit Protection
    • VDS-Monitoring (Adjustable Detection Level)
    • Shunt Current Limit (Adjustable Detection Level)
  • Overvoltage and Undervoltage Protection
  • Overtemperature Warning and Shut Down
  • Sophisticated Failure Detection and Handling Through SPI
  • System Supervision
    • Q&A Watchdog
    • I/O Supply Monitoring
    • ADREF Monitoring
  • Programmable Internal Fault Diagnostics
  • Sleep Mode Function
  • Thermally-Enhanced 48-Pin HTQFP PowerPAD™ IC Package (7-mm × 7-mm Body)

The DRV3205-Q1 bridge driver is dedicated to automotive three-phase brushless DC motor control applications. The device provides six dedicated drivers for standard-level N-channel MOSFET transistors. A boost converter with an integrated FET provides the overdrive voltage, allowing full control on the power stages even for low battery voltage down to 4.75 V. The strong driver strength is suitable for high-current applications and programmable to limit peak output current.

The device incorporates robust FET protection and system monitoring functions like a Q&A watchdog and voltage monitors for I/O supplies and ADC reference voltages. Integrated internal diagnostic functions can be accessed and programmed through an SPI interface.

The DRV3205-Q1 bridge driver is dedicated to automotive three-phase brushless DC motor control applications. The device provides six dedicated drivers for standard-level N-channel MOSFET transistors. A boost converter with an integrated FET provides the overdrive voltage, allowing full control on the power stages even for low battery voltage down to 4.75 V. The strong driver strength is suitable for high-current applications and programmable to limit peak output current.

The device incorporates robust FET protection and system monitoring functions like a Q&A watchdog and voltage monitors for I/O supplies and ADC reference voltages. Integrated internal diagnostic functions can be accessed and programmed through an SPI interface.

Download View video with transcript Video
More Information

The full data sheet and safety manual are available by request. Request now.

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV3245Q-Q1 ACTIVE Automotive grade 1 12-V battery 3-phase gate driver unit with accurate current sensing & enhanced pr Enhanced protection feature to support ISO26262

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV3205EVM — DRV3205-Q1 Three-Phase Automotive Gate Driver Evaluation Module

The Texas Instruments DRV3205 evaluation module (DRV3205EVM) helps designers evaluate the operation and performance of the DRV3205-Q1 and DRV3220-Q1 bridge driver for motor driver applications. The DRV3205EVM can be designed with may TI MCU families with  Micro-Control LaunchPads. The device (...)

User guide: PDF
Not available on TI.com
Simulation model

DRV3205Q1 TINA-TI Reference Design

SLVMBK4.TSC (84 KB) - TINA-TI Reference Design
Simulation model

DRV3205Q1 TINA-TI Spice Model

SLVMBK3.ZIP (3 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos