20-pin (RTJ) package image

DRV425RTJT OBSOLETE

Fully-integrated fluxgate magnetic sensor for open-loop applications

OBSOLETE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV425RTJR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Export classification

*For reference only

  • US ECCN: EAR99

More DRV425 information

Packaging information

Package | Pins WQFN (RTJ) | 20
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DRV425

  • High-precision, integrated fluxgate sensor:
    • Offset: ±8µT (max)
    • Offset drift: ±5nT/°C (typ)
    • Gain error: 0.04% (typ)
    • Gain drift: ±7ppm/°C (typ)
    • Linearity: ±0.1%
    • Noise: 1.5nT/√ Hz (typ)
  • Sensor range: ±2mT (max)
    • Range and gain adjustable with external resistor
  • Selectable bandwidth: 47kHz or 32kHz
  • Precision reference:
    • Accuracy: 2% (max), drift: 50ppm/°C (max)
    • Pin-selectable voltage: 2.5V or 1.65V
    • Selectable ratiometric mode: VDD / 2
  • Diagnostic features: Overrange and error flags
  • Supply voltage range: 3.0V to 5.5V

Description for the DRV425

The DRV425 is designed for single-axis magnetic field-sensing applications, and enables electrically-isolated, high-sensitivity, and precise dc- and ac-field measurements. The device provides the unique and proprietary, integrated fluxgate sensor (IFG) with an internal compensation coil to support a high-accuracy sensing range of ±2mT, with a measurement bandwidth of up to 47kHz. The low offset, offset drift, and noise of the sensor, combined with the precise gain, low gain drift, and very low nonlinearity provided by the internal compensation coil, result in unrivaled magnetic field measurement precision. The output of the DRV425 is an analog signal proportional to the sensed magnetic field.

The device offers a complete set of features, including an internal difference amplifier, on-chip precision reference, and diagnostic functions to minimize component count and system-level cost.

The device is available in a thermally-enhanced, nonmagnetic, thin WQFN package, with a thermal pad for optimized heat dissipation, and is specified for operation over the industrial temperature range of –40°C to +125°C.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV425RTJR ACTIVE Custom reel may be available
Package qty | Carrier 3,000 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more