Product details

Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1.7 Vs (min) (V) 6 Vs ABS (max) (V) 65 Features Buck Step Down Converter, Current sense Amplifier, Hardware Management I/F Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1.7 Vs (min) (V) 6 Vs ABS (max) (V) 65 Features Buck Step Down Converter, Current sense Amplifier, Hardware Management I/F Operating temperature range (°C) -40 to 125
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1
  • 8-V to 60-V Operating Supply Voltage Range
  • 1.7-A Source and 2.3-A Sink Gate Drive Current Capability
  • Bootstrap Gate Driver With 100% Duty Cycle Support
  • 6 or 3 PWM Input Modes
  • Dual Integrated Current Shunt Amplifiers With Adjustable Gain and Offset
  • 3.3-V and 5-V Interface Support
  • Hardware Control Interface
  • Protection Features:
    • Programmable Dead Time Control (DTC)
    • Programmable Overcurrent Protection (OCP)
    • PVDD and GVDD Undervoltage Lockout (UVLO)
    • GVDD Overvoltage Lockout (OVLO)
    • Overtemperature Warning/Shutdown (OTW/OTS)
    • Reported through nFAULT and nOCTW pins

All trademarks are the property of their respective owners.

  • 8-V to 60-V Operating Supply Voltage Range
  • 1.7-A Source and 2.3-A Sink Gate Drive Current Capability
  • Bootstrap Gate Driver With 100% Duty Cycle Support
  • 6 or 3 PWM Input Modes
  • Dual Integrated Current Shunt Amplifiers With Adjustable Gain and Offset
  • 3.3-V and 5-V Interface Support
  • Hardware Control Interface
  • Protection Features:
    • Programmable Dead Time Control (DTC)
    • Programmable Overcurrent Protection (OCP)
    • PVDD and GVDD Undervoltage Lockout (UVLO)
    • GVDD Overvoltage Lockout (OVLO)
    • Overtemperature Warning/Shutdown (OTW/OTS)
    • Reported through nFAULT and nOCTW pins

All trademarks are the property of their respective owners.

The DRV8302 is a gate driver IC for three phase motor drive applications. It provides three half bridge drivers, each capable of driving two N-channel MOSFETs. The device supports up to 1.7-A source and 2.3-A peak current capability. The DRV8302 can operate off of a single power supply with a wide range from 8-V to 60-V. It uses a bootstrap gate driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8302 uses automatic hand shaking when the high side or low side MOSFET is switching to prevent current shoot through. Integrated VDS sensing of the high and low side MOSFETs is used to protect the external power stage against overcurrent conditions.

The DRV8303 includes two current shunt amplifiers for accurate current measurement. The amplifiers support bi-directional current sensing and provide and adjustable output offset up to 3 V.

The DRV8302 also includes an integrated switching mode buck converter with adjustable output and switching frequency. The buck converter can provide up to 1.5 A to support MCU or additional system power needs.

A hardware interface allows for configuring various device parameters including dead time, overcurrent, PWM mode, and amplifier settings. Error conditions are reported through the nFAULT and nOCTW pins.

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV8302 is a gate driver IC for three phase motor drive applications. It provides three half bridge drivers, each capable of driving two N-channel MOSFETs. The device supports up to 1.7-A source and 2.3-A peak current capability. The DRV8302 can operate off of a single power supply with a wide range from 8-V to 60-V. It uses a bootstrap gate driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8302 uses automatic hand shaking when the high side or low side MOSFET is switching to prevent current shoot through. Integrated VDS sensing of the high and low side MOSFETs is used to protect the external power stage against overcurrent conditions.

The DRV8303 includes two current shunt amplifiers for accurate current measurement. The amplifiers support bi-directional current sensing and provide and adjustable output offset up to 3 V.

The DRV8302 also includes an integrated switching mode buck converter with adjustable output and switching frequency. The buck converter can provide up to 1.5 A to support MCU or additional system power needs.

A hardware interface allows for configuring various device parameters including dead time, overcurrent, PWM mode, and amplifier settings. Error conditions are reported through the nFAULT and nOCTW pins.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8323R ACTIVE 65-V max 3-phase smart gate driver with buck regulator & current shunt amplifiers Features 3 current sense amplifiers and slew rate tuning with smart gate drive

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet DRV8302 Three Phase Gate Driver With Dual Current Shunt Amplifiers and Buck Regulator – Hardware Controlled datasheet (Rev. C) PDF | HTML 07 Mar 2016
Application note Best Practices for Board Layout of Motor Drivers (Rev. B) PDF | HTML 14 Oct 2021
Application note Hardware Design Considerations for an Electric Bicycle using BLDC Motor (Rev. B) 23 Jun 2021
Application note System Design Considerations for High-Power Motor Driver Applications PDF | HTML 22 Jun 2021
White paper Power Electronics in Motor Drives: Where is it? (Rev. A) 01 Oct 2019
Application note Hardware Design Considerations for an Efficient Vacuum Cleaner Using a BLDC Moto (Rev. B) PDF | HTML 06 Mar 2019
Application note InstaSPIN(tm) BLDC Lab 15 Nov 2011
Application note Sensored 3-Phase BLDC Motor Control Using MSP430 20 Jul 2011

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

BOOSTXL-DRV8301 — Motor Drive BoosterPack featuring DRV8301 and NexFET™ MOSFETs

The BOOSTXL-DRV8301 is 10A, 3-phase brushless DC drive stage based on the DRV8301 pre-driver and CSD18533Q5A NexFET™ power MOSFET. The module has 3x low side current sense amps (2 internal to DRV8301, 1 external). The module also has a 1.5A step down buck converter, is fully protected with (...)

User guide: PDF | HTML
Buy from a distributor
Application software & framework

INSTASPIN-BLDC — InstaSPIN™-BLDC Solution

In keeping with TI’s philosophy of making motor control more accessible and easier to use by design engineers, TI is proud to announce the release of its newest motor control technology, InstaSPIN-BLDC. Targeted at low cost BLDC applications, InstaSPIN-BLDC is a sensorless control technique based (...)
Schematic

DRV830x Hardware Development Package

SLOC292.ZIP (2454 KB)
Reference designs

TIDM-THREEPHASE-BLDC-HC — Three-Phase Brushless/PMSM (Permanent Magnet Synchronous Motor) High Current Motor Control Solution

This reference design demonstrates a motor control solution for spinning three-phase brushless DC (BLDC) and brushless AC (BLAC) - often referred to as “permanent magnet synchronous (PMSM)” - motors featuring the C2000™ Piccolo™ microcontroller and the DRV8302 three-phase (...)
User guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DCA) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos