Product details

Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1.7 Vs (min) (V) 6 Vs ABS (max) (V) 65 Features Current sense Amplifier, SPI/I2C Operating temperature range (°C) -40 to 125
Rating Catalog Architecture Gate driver Control interface 3xPWM, 6xPWM Gate drive (A) 1.7 Vs (min) (V) 6 Vs ABS (max) (V) 65 Features Current sense Amplifier, SPI/I2C Operating temperature range (°C) -40 to 125
HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • 6-V to 60-V Operating Supply Voltage Range
  • 1.7-A Source and 2.3-A Sink Gate Drive Current Capability
  • Slew Rate Control for EMI Reduction
  • Bootstrap Gate Driver With 100% Duty Cycle Support
  • 6 or 3 PWM Input Modes
  • Dual Integrated Current-Shunt Amplifiers With Adjustable Gain and Offset
  • 3.3-V and 5-V Interface Support
  • Serial Peripheral Interface (SPI)
  • Protection Features:
    • Programmable Dead Time Control (DTC)
    • Programmable Overcurrent Protection (OCP)
    • PVDD and GVDD Undervoltage Lockout (UVLO)
    • GVDD Overvoltage Lockout (OVLO)
    • Overtemperature Warning/Shutdown (OTW/OTS)
    • Reported through nFAULT, nOCTW, and SPI Registers

All trademarks are the property of their respective owners.

  • 6-V to 60-V Operating Supply Voltage Range
  • 1.7-A Source and 2.3-A Sink Gate Drive Current Capability
  • Slew Rate Control for EMI Reduction
  • Bootstrap Gate Driver With 100% Duty Cycle Support
  • 6 or 3 PWM Input Modes
  • Dual Integrated Current-Shunt Amplifiers With Adjustable Gain and Offset
  • 3.3-V and 5-V Interface Support
  • Serial Peripheral Interface (SPI)
  • Protection Features:
    • Programmable Dead Time Control (DTC)
    • Programmable Overcurrent Protection (OCP)
    • PVDD and GVDD Undervoltage Lockout (UVLO)
    • GVDD Overvoltage Lockout (OVLO)
    • Overtemperature Warning/Shutdown (OTW/OTS)
    • Reported through nFAULT, nOCTW, and SPI Registers

All trademarks are the property of their respective owners.

The DRV8303 is a gate driver IC for three-phase motor-drive applications. The device provides three half bridge drivers, each capable of driving two N-channel MOSFETs. The device supports up to 1.7-A source and 2.3-A peak current capability. The DRV8303 can operate off of a single power supply with a wide range from 6-V to 60-V. It uses a bootstrap gate-driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8303 uses automatic hand shaking when the high-side or low-side MOSFET is switching to prevent current shoot through. Integrated VDS sensing of the high-side and low-side MOSFETs is used to protect the external power stage against overcurrent conditions.

The DRV8303 includes two current-shunt amplifiers for accurate current measurement. The amplifiers support bi-directional current sensing and provide and adjustable output offset up to 3 V.

The serial peripheral interface (SPI) provides detailed fault reporting and flexible parameter settings such as gain options for the current-shunt amplifiers and slew-rate control of the gate drivers.

For all available packages, see the orderable addendum at the end of the data sheet.

The DRV8303 is a gate driver IC for three-phase motor-drive applications. The device provides three half bridge drivers, each capable of driving two N-channel MOSFETs. The device supports up to 1.7-A source and 2.3-A peak current capability. The DRV8303 can operate off of a single power supply with a wide range from 6-V to 60-V. It uses a bootstrap gate-driver architecture with trickle charge circuitry to support 100% duty cycle. The DRV8303 uses automatic hand shaking when the high-side or low-side MOSFET is switching to prevent current shoot through. Integrated VDS sensing of the high-side and low-side MOSFETs is used to protect the external power stage against overcurrent conditions.

The DRV8303 includes two current-shunt amplifiers for accurate current measurement. The amplifiers support bi-directional current sensing and provide and adjustable output offset up to 3 V.

The serial peripheral interface (SPI) provides detailed fault reporting and flexible parameter settings such as gain options for the current-shunt amplifiers and slew-rate control of the gate drivers.

For all available packages, see the orderable addendum at the end of the data sheet.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DRV8304 ACTIVE 40-V max 3-phase smart gate driver with current shunt amplifier Features 3 current sense amplifiers, slew rate tuning with Smart Gate Drive, and absolute maximum rating of 40V
DRV8323 ACTIVE 65-V max 3-phase smart gate driver with current shunt amplifiers Features 3 current sense amplifiers and slew rate tuning with smart gate drive

Design & development

Please view the Design & development section on a desktop.

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos