40-pin (RHA) package image

DRV8304HRHAT ACTIVE

40-V max 3-phase smart gate driver with current shunt amplifier

ACTIVE Custom reel may be available
Same as: DRV8304HRHAT.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8304HRHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins VQFN (RHA) | 40
Operating temperature range (°C) -40 to 125
Package qty | Carrier 250 | SMALL T&R

Features for the DRV8304

  • 6-V to 38-V, Triple Half-Bridge Gate Driver With Integrated 3x Current Sense Amplifiers (CSA)
    • 40-V Absolute Maximum Rating
    • Fully Optimized for 12-V and 24-V DC Rails
    • Drives High-Side and Low-Side N-Channel MOSFETs
    • Supports 100% PWM Duty Cycle
  • Smart Gate-Drive Architecture
    • Adjustable Slew-Rate Control for Better EMI and EMC Performance
    • VGS Hand-Shake and Minimum Dead-Time Insertion to Avoid Shoot-Through
    • 15-mA to 150-mA Peak Source Current
    • 30-mA to 300-mA Peak Sink Current
  • 6x, 3x, 1x and Independent PWM Modes
    • Supports 120º Sensored Operation
  • Integrated Gate-Driver Power Supplies
    • High-Side Doubler Charge Pump
    • Low-Side Linear Regulator
  • Integrated Triple Current-Shunt Amplifiers
    • Adjustable Gain (5, 10, 20, 40 V/V)
    • Bidirectional or Unidirectional Support
  • SPI or Hardware Device Variants
  • Supports 1.8-V, 3.3-V, and 5-V Logic Inputs
  • Low-Power Sleep Mode
  • Linear Voltage Regulator, 3.3-V, 30-mA
  • Integrated Protection Features
    • VM Undervoltage Lockout (UVLO)
    • Charge Pump Undervoltage (CPUV)
    • MOSFET VDS Overcurrent Protection (OCP)
    • MOSFET Shoot-Through Protection
    • Gate Driver Fault (GDF)
    • Thermal Warning and Shutdown (OTW/OTSD)
    • Fault Condition Indicator (nFAULT)

Description for the DRV8304

The DRV8304 device is an integrated gate driver for 3-phase brushless DC (BLDC) motors applications for 12-V and 24-V DC rails. These applications include field-oriented control (FOC), sinusoidal current control, and trapezoidal current control of BLDC motors. The device integrates three current-sense amplifiers (CSA) for sensing the phase currents of BLDC motors for optimum FOC and current-control system implementation. An AUTOCAL feature automatically calibrates the CSA offset error for accurate current sensing.

The device is based on smart gate-drive (SGD) architecture to eliminate the need of any external gate components (resistors and Zener diodes) while fully protecting the external FETs. The SGD architecture optimizes dead time to avoid any shoot-through conditions, provides flexibility in decreasing electromagnetic interference (EMI) by gate slew-rate control, and protects against any gate-short conditions through VGS hand-shaking and dead time insertion. Strong pulldown current also prevents any dv/dt gate turnon.

Various PWM control modes (1x, 3x, 6x, and independent) are supported for simple interfacing to control circuits that can be powered by the 30-mA, 3.3-V internal regulator. These modes decrease the number of output peripherals of the controller for the specific motor-control requirements and provide flexibility of control. The device also has a 1x mode for sensored trapezoidal control of the BLDC motor by using the internal block-commutation table. The device can also be configured to drive multiple loads, such as solenoids, in independent mode.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DRV8304HRHAR ACTIVE Custom reel may be available
Package qty | Carrier 2,500 | LARGE T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more