24-pin (RRW) package image

DRV8311HRRWR ACTIVE

3V to 20V, 3-phase brushless DC motor driver with integrated FETs

ACTIVE Custom reel may be available
Same as: DRV8311HRRWR.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.
open-in-new View alternates

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material NiPdAu
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WQFN (RRW) | 24
Operating temperature range (°C) -40 to 125
Package qty | Carrier 5,000 | LARGE T&R

Features for the DRV8311

  • Three-phase PWM motor driver
    • 3-Phase brushless DC motors
  • 3-V to 20-V operating voltage
    • 24-V Absolute maximum voltage
  • High output current capability
    • 5-A Peak current drive
  • Low on-state resistance MOSFETs
    • 210-mΩ typ RDS(ON) (HS + LS) at TA = 25°C
  • Low power sleep mode
    • 1.5-µA at VVM = 12-V, TA = 25°C
  • Multiple control interface options
    • 6x PWM control interface
    • 3x PWM control interface
    • PWM generation mode (SPI/tSPI) with optional calibration between MCU and DRV8311
  • tSPI interface (DRV8311P)
    • PWM duty and frequency update over SPI
    • Control multiple DRV8311P devices using standard 4-wire SPI interface
  • Supports up to 200-kHz PWM frequency
  • Integrated current sensing
    • No external resistor required
    • Sense amplifier output, one per 1/2-bridge
  • SPI and hardware device variants
    • 10-MHz SPI communication (SPI/tSPI)
  • Supports 1.8-V, 3.3-V, and 5-V logic inputs
  • Built-in 3.3-V ± 4.5%, 100-mA LDO regulator
  • Integrated protection features
    • VM undervoltage lockout (UVLO)
    • Charge pump undervoltage (CPUV)
    • Overcurrent protection (OCP)
    • Thermal warning and shutdown (OTW/OTSD)
    • Fault condition indication pin (nFAULT)

Description for the DRV8311

The DRV8311 provides three integrated MOSFET half-H-bridges for driving a three-phase brushless DC (BLDC) motor for 5-V, 9-V, 12-V, or 18-V DC rails or 1S to 4S battery powered applications. The device integrates three current-sense amplifiers (CSA) with integrated current sense for sensing the three phase currents of BLDC motors to achieve optimum FOC and current-control system implementation.

The DRV8311P device provides capability to generate and configure PWM timers over Texas Instruments SPI (tSPI), and allows the control of multiple BLDC motors directly over the tSPI interface. This feature reduces the number of required I/O ports from the primary controller to control multiple motors.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more