DS08MB200

ACTIVE

Dual 800-Mbps 2:1/1:2 LVDS mux/buffer

alarmNotifications Order now

Product details

Function Mux buffer Protocols BLVDS, CML, LVDS, LVPECL Number of transmitters 2, 4 Number of receivers 2, 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 800 Input signal BLVDS, CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Mux buffer Protocols BLVDS, CML, LVDS, LVPECL Number of transmitters 2, 4 Number of receivers 2, 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 800 Input signal BLVDS, CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RHS) 48 49 mm² 7 x 7
  • Up to 800 Mbps Data Rate per Channel
  • LVDS/BLVDS/CML/LVPECL Compatible Inputs, LVDS Compatible Outputs
  • Low Output Skew and Jitter
  • On-Chip 100Ω Input Termination
  • 15 kV ESD Protection on LVDS Inputs/Outputs
  • Hot Plug Protection
  • Single 3.3V Supply
  • Industrial –40 to +85°C Temperature Range
  • 48-pin WQFN Package

All trademarks are the property of their respective owners.

  • Up to 800 Mbps Data Rate per Channel
  • LVDS/BLVDS/CML/LVPECL Compatible Inputs, LVDS Compatible Outputs
  • Low Output Skew and Jitter
  • On-Chip 100Ω Input Termination
  • 15 kV ESD Protection on LVDS Inputs/Outputs
  • Hot Plug Protection
  • Single 3.3V Supply
  • Industrial –40 to +85°C Temperature Range
  • 48-pin WQFN Package

All trademarks are the property of their respective owners.

The DS08MB200 is a dual-port 1 to 2 repeater/buffer and 2 to 1 multiplexer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on TI’s 10-, 16-, and 18- bit Bus LVDS SerDes, or to CML or LVPECL signals.

The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial –40 to +85°C temperature range.

The DS08MB200 is a dual-port 1 to 2 repeater/buffer and 2 to 1 multiplexer. High-speed data paths and flow-through pinout minimize internal device jitter and simplify board layout. The differential inputs and outputs interface to LVDS or Bus LVDS signals such as those on TI’s 10-, 16-, and 18- bit Bus LVDS SerDes, or to CML or LVPECL signals.

The 3.3V supply, CMOS process, and robust I/O ensure high performance at low power over the entire industrial –40 to +85°C temperature range.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS08MB200 Dual 800 Mbps 2:1/1:2 LVDS Mux/Buffer datasheet (Rev. D) 06 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS08MB200 IBIS Model

SNLM088.ZIP (12 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RHS) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos