48-pin (RHS) package image

DS100DF410SQ/NOPB ACTIVE

10-Gbps quad channel retimer with adaptive EQ, CDR and DFE

ACTIVE Custom reel may be available
Same as: DS100DF410SQ/NOPB.B, DS100DF410SQ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS100DF410SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B

Packaging information

Package | Pins WQFN (RHS) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the DS100DF410

  • Each Channel Independently Locks to 10.3125 Gbps
  • Lock Operation (typically under 15 ms)
  • Low Latency (∼300 ps)
  • Adaptive Equalization up to 34 dB Boost at 5 GHz
  • Adjustable Transmit VOD: 600 to 1300 mVp-p
  • Adjustable Transmit De-emphasis to –12 dB
  • Typical Power Dissipation (EQ+DFE+CDR+DE): 180 mW/channel
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection/Indicator
  • On-chip Eye Monitor (EOM), PRBS Generator
  • Single 2.5 V ±5% Power Supply
  • SMBus/EEPROM Configuration Modes
  • Operating Temperature Range of –40°C to 85°C
  • WQFN 48-Pin, 7 mm × 7 mm Package
  • Easy Pin Compatible Upgrade Between Repeater and Retimers
    • DS100RT410 (EQ+CDR+DE): 10.3125 Gbps
    • DS100DF410 (EQ+DFE+CDR+DE): 10.3125 Gbps
    • DS110RT410 (EQ+CDR+DE): 8.5–11.3 Gbps
    • DS110DF410 (EQ+DFE+CDR+DE): 8.5–11.3 Gbps
    • DS125RT410 (EQ+CDR+DE): 9.8–12.5 Gbps
    • DS125DF410 (EQ+DFE+CDR+DE): 9.8–12.5 Gbps
    • DS100BR410 (EQ+DE): Up to 10.3125 Gbps

Description for the DS100DF410

The DS100DF410 is four channel retimers with integrated signal conditioning. Each channel can independently lock to 10.3125 Gbps data rate to support 10GbE. The device includes a fully adaptive Continuous-Time Linear Equalizer (CTLE), Clock and Data Recovery (CDR) and transmit De-Emphasis (DE) driver. The DS100DF410 also includes a self calibrating 5-tap Decision Feedback Equalizer (DFE) to enable data transmission over long, lossy and crosstalk-impaired highspeed serial links to achieve BER < 1 × 10–15.

The programmable settings can be applied easily using the SMBus (I2C) interface, or they can be loaded via an external EEPROM. An on-chip eye monitor and a PRBS generator allow real-time measurement of high-speed serial data for system bring-up or field tuning. Flow-through pinout and single power supply make the DS100DF410 easy to use.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS100DF410SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more