196-pin (ABB) package image

DS125DF1610FBE/NOPB ACTIVE

9.8 to 12.5-Gbps 16-channel retimer

Same as: DS125DF1610FBE/NO.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS125DF1610FB/NOPB ACTIVE
Package qty | Carrier 126 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material SnAgCu
MSL rating / Peak reflow Level-4-245C-72 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins FCBGA (ABB) | 196
Operating temperature range (°C) -40 to 85
Package qty | Carrier 126 | JEDEC TRAY (5+1)

Features for the DS125DF1610

  • Pin-Compatible Family
    • DS150DF1610: 12.5 to 15 G
    • DS125DF1610: 9.8 to 12.5 G
    • DS110DF1610: 8.5 to 11.3 G
  • 4x4 Analog Cross Point Switch for Each Quad
  • Fully Adaptive CTLE
  • Self tuning DFE, with Optional Continuous Adaption
  • Configurable VGA
  • Adjustable Transmit VOD
  • Adjustable 3-tap Transmit FIR Filter
  • On-chip AC Coupling on Receive Inputs
  • Locks to Half/Quarter/Eighth Data Rates for Legacy Support
  • On-chip Eye Monitor(EOM), PRBS Checker, Pattern Generator
  • Supports JTAG Boundary Scan
  • Programmable Output Polarity Inversion
  • Input Signal Detection, CDR Lock Detection
  • Single 2.5 V ±5% Power Supply
  • SMBus Based Register Configuration
  • Optional EEPROM Configuration
  • 15 mm × 15 mm, 196-pin FCBGA Package
  • Operating Temp Range : –40°C to +85°C

Description for the DS125DF1610

The DS125DF1610 is a sixteen-channel multi-rate retimer with integrated signal conditioning features. The device includes a fully adaptive Continuous Time Linear Equalizer (CTLE), Decision Feedback Equalizer (DFE), clock and data recovery (CDR), and a transmit FIR filter to enhance the reach and robustness over long, lossy, crosstalk impaired high speed serial links to achieve BER < 1×10-15.

Each channel of the DS125DF1610 independently locks to serial data at 9.8 to 12.5 Gbps and the divide by 2, 4 and 8 sub-multiples. A simple external oscillator (±100ppm) that is synchronous or asynchronous with the incoming data stream is used as a reference clock. Integrated 4x4 cross point switches allow for full non-blocking routing or broadcasting within each quad of the DS125DF1610.

Programmable transmit FIR filter offers control of the pre-cursor, main tap and post-cursor for transmit equalization. The fully adaptive receive equalization (CTLE and DFE) enables longer distance transmission in lossy copper interconnects and backplanes with multiple connectors.

A non-disruptive mission mode eye-monitor feature allows link monitoring internal to the receiver. The built-in PRBS generator and checker compliment the internal diagnostic features to complete standalone BERT measurements. Built-in JTAG enables manufacturing tests.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS125DF1610FB/NOPB ACTIVE
Package qty | Carrier 126 | JEDEC TRAY (5+1)
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more