DS16EV5110A

ACTIVE

Video equalizer (3D+C) for DVI, HDMI source/repeater/sink applications

alarmNotifications Order now

Product details

Type Equalizer Protocols HDMI Rating Catalog Speed (max) (Gbpp) 2.25 Number of channels 1 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
Type Equalizer Protocols HDMI Rating Catalog Speed (max) (Gbpp) 2.25 Number of channels 1 Supply voltage (V) 3.3 Operating temperature range (°C) -40 to 85
WQFN (NJU) 48 49 mm² 7 x 7
  • 8 Levels of Equalization Settable by 3 Pins or Through the SMBus Interface
  • DC-Coupled Inputs and Outputs
  • Optimized for Operation From 250 Mbps to 2.25 Gbps in Support of UXGA, 480 I/P, 720 I/P, 1080 I, and 1080 P With 8, 10, and 12-Bit Color Depth Resolutions
  • Two DS16EV5110A Devices Support DVI/HDMI Dual Link
  • DVI 1.0, and HDMI 1.3a Compatible TMDS Interface
  • Clock Channel Signal Detect (LOS)
  • Enable for Power Savings Standby Mode
  • System Management Bus (SMBus) Provides Control of Boost, Output Amplitude, Enable, and Clock Channel Signal Detect Threshold
  • Low Power Consumption: 475mW (Typical)
  • 0.13 UI Total Jitter at 1.65 Gbps Including Cable
  • Single 3.3V Power Supply
  • Small 7mm x 7mm, 48-Pin Leadless WQFN Package
  • -40°C to +85°C Operating Temperature Range
  • Extends TMDS Cable Reach Over:> 40 Meters 24 AWG DVI Cable (1.65Gbps)> 20 Meters 28 AWG DVI Cable (1.65Gbps)> 20 Meters Cat5/Cat5e/Cat6 Cables (1.65Gbps)> 20 Meters 28 AWG HDMI Cables (2.25Gbps)

All trademarks are the property of their respective owners.

  • 8 Levels of Equalization Settable by 3 Pins or Through the SMBus Interface
  • DC-Coupled Inputs and Outputs
  • Optimized for Operation From 250 Mbps to 2.25 Gbps in Support of UXGA, 480 I/P, 720 I/P, 1080 I, and 1080 P With 8, 10, and 12-Bit Color Depth Resolutions
  • Two DS16EV5110A Devices Support DVI/HDMI Dual Link
  • DVI 1.0, and HDMI 1.3a Compatible TMDS Interface
  • Clock Channel Signal Detect (LOS)
  • Enable for Power Savings Standby Mode
  • System Management Bus (SMBus) Provides Control of Boost, Output Amplitude, Enable, and Clock Channel Signal Detect Threshold
  • Low Power Consumption: 475mW (Typical)
  • 0.13 UI Total Jitter at 1.65 Gbps Including Cable
  • Single 3.3V Power Supply
  • Small 7mm x 7mm, 48-Pin Leadless WQFN Package
  • -40°C to +85°C Operating Temperature Range
  • Extends TMDS Cable Reach Over:> 40 Meters 24 AWG DVI Cable (1.65Gbps)> 20 Meters 28 AWG DVI Cable (1.65Gbps)> 20 Meters Cat5/Cat5e/Cat6 Cables (1.65Gbps)> 20 Meters 28 AWG HDMI Cables (2.25Gbps)

All trademarks are the property of their respective owners.

The DS16EV5110A is a multi-channel equalizer optimized for video cable extension Source/Repeater/Sink Applications. It operates between 250Mbps and 2.25Gbps with common applications at 1.65Gbps and 2.25Gbps (per data channel). It contains three Transition-Minimized Differential Signaling (TMDS) data channels and one clock channel as specified for DVI and HDMI interfaces. It provides compensation for skin-effect and dielectric losses, a common phenomenon when transmitting video on commercially available high definition video cables.

The inputs conform to DVI and HDMI requirements and features programmable levels of input equalization. The programmable levels of equalization provide optimal signal boost and reduces inter-symbol interference. Eight levels of boost are selectable via a pin interface or by the optional System Management Bus.

The clock channel is optimized for clock rates of up to 225 MHz and features a signal detect circuit. To maximize noise immunity, the DS16EV5110A features a signal detector with programmable thresholds. The threshold is adjustable through a System Management Bus (SMBus) interface.

The DS16EV5110A may be used in Source Applications, Sink Applications, or as a Repeater.

The DS16EV5110A also provides support for system power management via output enable controls. Additional controls are provided via the SMBus enabling customization and optimization for specific applications requirements. These controls include programmable features such as output amplitude and boost controls as well as system level diagnostics.

The DS16EV5110A is a pin-for-pin replacement to the DS16EV5110. It features an enhanced CML output that presents a high impedance when powered down.

The DS16EV5110A is a multi-channel equalizer optimized for video cable extension Source/Repeater/Sink Applications. It operates between 250Mbps and 2.25Gbps with common applications at 1.65Gbps and 2.25Gbps (per data channel). It contains three Transition-Minimized Differential Signaling (TMDS) data channels and one clock channel as specified for DVI and HDMI interfaces. It provides compensation for skin-effect and dielectric losses, a common phenomenon when transmitting video on commercially available high definition video cables.

The inputs conform to DVI and HDMI requirements and features programmable levels of input equalization. The programmable levels of equalization provide optimal signal boost and reduces inter-symbol interference. Eight levels of boost are selectable via a pin interface or by the optional System Management Bus.

The clock channel is optimized for clock rates of up to 225 MHz and features a signal detect circuit. To maximize noise immunity, the DS16EV5110A features a signal detector with programmable thresholds. The threshold is adjustable through a System Management Bus (SMBus) interface.

The DS16EV5110A may be used in Source Applications, Sink Applications, or as a Repeater.

The DS16EV5110A also provides support for system power management via output enable controls. Additional controls are provided via the SMBus enabling customization and optimization for specific applications requirements. These controls include programmable features such as output amplitude and boost controls as well as system level diagnostics.

The DS16EV5110A is a pin-for-pin replacement to the DS16EV5110. It features an enhanced CML output that presents a high impedance when powered down.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet Video Equalizer (3D+C) for DVI, HDMI Source/Repeater/Sink Applications datasheet (Rev. C) 12 Apr 2013
Application note Extend HDMI Cable Reach Using DS16EV5110A, DS22EV5110, & DS34RT5110 Equalizers (Rev. B) 26 Apr 2013
User guide DS16EV51-AEVKC User Guide 23 Feb 2012
User guide DS16EV51-AEVKC HDMI-RJ45 Extender Demo Kit for CAT5 Cables 25 Jan 2012
User guide DS16EV51-AEVKD DVI Extender Demo Kit for Dual or Single Link DVI Cables 25 Jan 2012
User guide DS16EV51-AEVKH: HDMI Extender Demo Kit for HDMI Cables 25 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DS16EV51-AEVKH — DS16EV51-AEVKH: HDMI Extender Demo Kit for HDMI Cables

The DS16EV51-AEVKH HDMI Cable Extender Demo Kit provides a complete HDMI system extension solution using TI's DS16EV5110A - a Video Equalizer for HDMI cables.

Two HDMI female connectors are used as the input and the output connections for a HDMI system.

The DDC signals, Hot Plug, 5V Power and 5V (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJU) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos