DS16F95QML

ACTIVE

EIA-485/EIA-422A Differential Bus Transceivers

Product details

Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -12 to 12 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 500 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 1 Number of transmitters 1 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (MBits) 10 Fault protection (V) -12 to 12 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 500 Rating Military Operating temperature range (°C) -55 to 125
CDIP (NAB) 8 79.9592 mm² 10.16 x 7.87 CFP (NAD) 10 41.9832 mm² 6.86 x 6.12 LCCC (NAJ) 20 79.0321 mm² 8.89 x 8.89
  • Radiation Ensured 300 krad(Si)
  • Meets EIA-485 and EIA-422A
  • Meets SCSI-1 (5 MHZ) Specifications
  • Designed for Multipoint Transmission
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal Shutdown Protection
  • Driver Positive and Negative Current-Limiting
  • High Impedance Receiver Input
  • Receiver Input Hysteresis of 50 mV Typical
  • Operates from Single 5.0V Supply
  • Reduced Power Consumption
  • Pin Compatible with DS3695 and SN75176A

All trademarks are the property of their respective owners.

  • Radiation Ensured 300 krad(Si)
  • Meets EIA-485 and EIA-422A
  • Meets SCSI-1 (5 MHZ) Specifications
  • Designed for Multipoint Transmission
  • Wide Positive and Negative Input/Output Bus Voltage Ranges
  • Thermal Shutdown Protection
  • Driver Positive and Negative Current-Limiting
  • High Impedance Receiver Input
  • Receiver Input Hysteresis of 50 mV Typical
  • Operates from Single 5.0V Supply
  • Reduced Power Consumption
  • Pin Compatible with DS3695 and SN75176A

All trademarks are the property of their respective owners.

The DS16F95 Differential Bus Transceiver is a monolithic integrated circuit designed for bidirectional data communication on balanced multipoint bus transmission lines. The transceiver meets EIA standard RS-485 as well as RS-422A.

The DS16F95 offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS16F95QML features lower power, extended temperature range and improved specifications.

The DS16F95 combines a TRI-STATE differential line driver and a differential input line receiver, both of which operate from a single 5.0V power supply. The driver and receiver have an active Enable that can be externally connected to function as a direction control. The driver differential outputs and the receiver differential inputs are internally connected to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus whenever the driver is disabled or when VCC = 0V. These ports feature wide positive and negative common mode voltage ranges, making the device suitable for multipoint applications in noisy environments.

The driver is designed to accommodate loads of up to 60 mA of sink or source current and features positive and negative current limiting in addition to thermal shutdown for protection from line fault conditions.

The DS16F95 can be used in transmission line applications employing the DS96F172 and the DS96F174 quad differential line drivers and the DS96F173 and DS96F175 quad differential line receivers.

The DS16F95 Differential Bus Transceiver is a monolithic integrated circuit designed for bidirectional data communication on balanced multipoint bus transmission lines. The transceiver meets EIA standard RS-485 as well as RS-422A.

The DS16F95 offers improved performance due to the use of state-of-the-art L-FAST bipolar technology. The L-FAST technology allows for higher speeds and lower currents by utilizing extremely short gate delay times. Thus, the DS16F95QML features lower power, extended temperature range and improved specifications.

The DS16F95 combines a TRI-STATE differential line driver and a differential input line receiver, both of which operate from a single 5.0V power supply. The driver and receiver have an active Enable that can be externally connected to function as a direction control. The driver differential outputs and the receiver differential inputs are internally connected to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus whenever the driver is disabled or when VCC = 0V. These ports feature wide positive and negative common mode voltage ranges, making the device suitable for multipoint applications in noisy environments.

The driver is designed to accommodate loads of up to 60 mA of sink or source current and features positive and negative current limiting in addition to thermal shutdown for protection from line fault conditions.

The DS16F95 can be used in transmission line applications employing the DS96F172 and the DS96F174 quad differential line drivers and the DS96F173 and DS96F175 quad differential line receivers.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN75176A ACTIVE Differential Bus Transceiver Catalog version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS16F95QML EIA-485/EIA-422A Differential Bus Transceiver datasheet (Rev. B) 12 Apr 2013
* SMD DS16F95QML SMD 5962-89615 21 Jun 2016
* Radiation & reliability report DS16F95WFQMLV ELDRS Report 09 May 2012
* Radiation & reliability report DS16F95WFQMLV TID Report 09 May 2012
More literature Die D/S DS16F95 MDS Eia-485/Eia-422A Differential Bus Transceivers 07 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CDIP (NAB) 8 Ultra Librarian
CFP (NAD) 10 Ultra Librarian
LCCC (NAJ) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos