DS25BR204

ACTIVE

3.125-Gbps 1:4 LVDS repeater with transmit pre-emphasis and receive equalization

Product details

Function Equalizer, Repeater Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 3125 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Equalizer, Repeater Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 2 Supply voltage (V) 3.3 Signaling rate (Mbps) 3125 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (RTA) 40 36 mm² 6 x 6
  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Selectable Transmit Pre-Emphasis and Receive Equalization Eliminate Data Dependant Jitter
  • Wide Input Common Mode Range Allows DC-coupled Interface to LVDS, CML and LVPECL Drivers
  • Redundant Inputs
  • Integrated 100Ω Input and Output Terminations
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 6 mm x 6 mm WQFN-40 Space Saving Package

All trademarks are the property of their respective owners.

  • DC - 3.125 Gbps Low Jitter, Low Skew, Low Power Operation
  • Pin Selectable Transmit Pre-Emphasis and Receive Equalization Eliminate Data Dependant Jitter
  • Wide Input Common Mode Range Allows DC-coupled Interface to LVDS, CML and LVPECL Drivers
  • Redundant Inputs
  • Integrated 100Ω Input and Output Terminations
  • 8 kV ESD on LVDS I/O Pins Protects Adjoining Components
  • Small 6 mm x 6 mm WQFN-40 Space Saving Package

All trademarks are the property of their respective owners.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet 3.125 Gbps 1:4 LVDS Repeater w/ Transmit Pre-Emphasis and Receive Equalization datasheet (Rev. D) 04 Mar 2013
EVM User's guide 3.125 Gbps 1:4 LVDS Buffer Repeater Evaluation Board 25 Jan 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS25BR204 IBIS Model

SNLM063.ZIP (15 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (RTA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos