DS26LV32AQML

ACTIVE

3V Enhanced CMOS Quad Differential Line Receiver

DS26LV32AQML

ACTIVE

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 30 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Military Operating temperature range (°C) -55 to 125
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 30 Fault protection (V) -0.5 to 7 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 100 Rating Military Operating temperature range (°C) -55 to 125
CFP (NAD) 16 62.9285 mm² 9.91 x 6.35
  • Comparable to Both TIA/EIA-422 and ITU-T V.11 Standards
  • Low Power CMOS Design (30 mW typical)
  • Interoperable with Existing 5V RS-422 Networks
  • Receiver OPEN Input Failsafe Feature
  • Pin Compatible with DS26C32AT

All trademarks are the property of their respective owners.

  • Comparable to Both TIA/EIA-422 and ITU-T V.11 Standards
  • Low Power CMOS Design (30 mW typical)
  • Interoperable with Existing 5V RS-422 Networks
  • Receiver OPEN Input Failsafe Feature
  • Pin Compatible with DS26C32AT

All trademarks are the property of their respective owners.

The DS26LV32A is a high speed quad differential CMOS receiver that is comparable to TIA/EIA-422-B and ITU-T V.11 standards, but with a specified common mode voltage range of -0.5V to +5.5V due to the lower operating supply voltage of 3.0V to 3.6V. The TRI-STATE enables, EN and EN, allow the device to be active High or active Low. The enables are common to all four receivers. The receiver output (RO) is specified to be High when the inputs are left open. The receiver can detect signals as low as ±200mV over the common mode range of -0.5V to +5.5V. The receiver outputs (RO) are compatible with TTL and LVCMOS levels.

The DS26LV32A is a high speed quad differential CMOS receiver that is comparable to TIA/EIA-422-B and ITU-T V.11 standards, but with a specified common mode voltage range of -0.5V to +5.5V due to the lower operating supply voltage of 3.0V to 3.6V. The TRI-STATE enables, EN and EN, allow the device to be active High or active Low. The enables are common to all four receivers. The receiver output (RO) is specified to be High when the inputs are left open. The receiver can detect signals as low as ±200mV over the common mode range of -0.5V to +5.5V. The receiver outputs (RO) are compatible with TTL and LVCMOS levels.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet DS26LV32AQML 3V Enhanced CMOS Quad Differential Line Receiver datasheet (Rev. A) 15 Apr 2013
* SMD DS26LV32AQML SMD 5962-98585 21 Jun 2016
Application note AN-903 A Comparison of Differential Termination Techniques (Rev. B) 26 Apr 2013
More literature Die D/S DS26LV32 MD8 3V Enhanced CMOS Quad Differential Line Receiver 07 Sep 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
CFP (NAD) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos