DS26LV32AT

OBSOLETE

3V Enhanced CMOS Quad Differential Line Receiver

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -14 to 14 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 15000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 3.3 Signaling rate (max) (Mbps) 10 IEC 61000-4-2 contact (±V) None Fault protection (V) -14 to 14 Common-mode range (V) -7 to 7 Number of nodes 32 Isolated No Supply current (max) (µA) 15000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • Low Power CMOS Design (30 mW typical)
  • Interoperable with Existing 5V RS-422 Networks
  • Industrial and Military Temperature Range
  • Conforms to TIA/EIA-422-B (RS-422) and ITU-T V.11 Recommendation
  • 3.3V Operation
  • ±7V Common Mode Range @ VID = 3V
  • ±10V Common Mode Range @ VID = 0.2V
  • Receiver OPEN Input Failsafe Feature
  • Guaranteed AC Parameter:
    •  Maximum Receiver Skew: 4 ns
    •  Maximum Transition Time: 10 ns
  • Pin Compatible with DS26C32AT
  • 32 MHz Toggle Frequency
  • > 6.5k ESD Tolerance (HBM)
  • Available in SOIC and CLGA Packaging
  • Standard Microcircuit Drawing (SMD) 5962-98585

All trademarks are the property of their respective owners.

  • Low Power CMOS Design (30 mW typical)
  • Interoperable with Existing 5V RS-422 Networks
  • Industrial and Military Temperature Range
  • Conforms to TIA/EIA-422-B (RS-422) and ITU-T V.11 Recommendation
  • 3.3V Operation
  • ±7V Common Mode Range @ VID = 3V
  • ±10V Common Mode Range @ VID = 0.2V
  • Receiver OPEN Input Failsafe Feature
  • Guaranteed AC Parameter:
    •  Maximum Receiver Skew: 4 ns
    •  Maximum Transition Time: 10 ns
  • Pin Compatible with DS26C32AT
  • 32 MHz Toggle Frequency
  • > 6.5k ESD Tolerance (HBM)
  • Available in SOIC and CLGA Packaging
  • Standard Microcircuit Drawing (SMD) 5962-98585

All trademarks are the property of their respective owners.

The DS26LV32A is a high speed quad differential CMOS receiver that meets the requirements of both TIA/EIA-422-B and ITU-T V.11. The CMOS DS26LV32AT features typical low static ICC of 9 mA which makes it ideal for battery powered and power conscious applications. The TRI-STATE enables, EN and EN*, allow the device to be active High or active Low. The enables are common to all four receivers.

The receiver output (RO) is guaranteed to be High when the inputs are left open. The receiver can detect signals as low as ±200 mV over the common mode range of ±10V. The receiver outputs (RO) are compatible with TTL and LVCMOS levels.

The DS26LV32A is a high speed quad differential CMOS receiver that meets the requirements of both TIA/EIA-422-B and ITU-T V.11. The CMOS DS26LV32AT features typical low static ICC of 9 mA which makes it ideal for battery powered and power conscious applications. The TRI-STATE enables, EN and EN*, allow the device to be active High or active Low. The enables are common to all four receivers.

The receiver output (RO) is guaranteed to be High when the inputs are left open. The receiver can detect signals as low as ±200 mV over the common mode range of ±10V. The receiver outputs (RO) are compatible with TTL and LVCMOS levels.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Data sheet DS26LV32AT 3V Enhanced CMOS Quad Differential Line Receiver datasheet (Rev. C) 19 Feb 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location