48-pin (RHS) package image

DS32EL0421SQX/NOPB ACTIVE

125 to 312.5-MHz FPGA-link serializer with DDR LVDS parallel interface

ACTIVE Custom reel may be available
Same as: DS32EL0421SQX/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS32EL0421SQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
DS32EL0421SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-3-260C-168 HR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins WQFN (RHS) | 48
Operating temperature range (°C) -40 to 85
Package qty | Carrier 2,500 | LARGE T&R

Features for the DS32EL0421

  • 5-bit DDR LVDS Parallel Data Interface
  • Programmable Transmit De-emphasis
  • Configurable Output Levels (VOD)
  • Selectable DC-balanced Encoder
  • Selectable Data Scrambler
  • Remote Sense for Automatic Detection and Negotiation of Link Status
  • On Chip LC VCOs
  • Redundant Serial Output (ELX device only)
  • Data Valid Signaling to Assist with Synchronization of Multiple Receivers
  • Supports AC- and DC-coupled Signaling
  • Integrated CML and LVDS Terminations
  • Configurable PLL Loop Bandwidth
  • Programmable Output Termination (50Ω or 75Ω).
  • Built-in Test Pattern Generator
  • Loss of Lock and Error Reporting
  • Configurable via SMBus
  • 48-pin WQFN Package with Exposed DAP

Key Specifications

  • 1.25 to 3.125 Gbps Serial Data Rate
  • 125 to 312.5 MHz DDR Parallel Clock
  • -40° to +85°C Temperature Range
  • >8 kV ESD (HBM) Protection
  • Low Intrinsic Jitter — 35ps at 3.125 Gbps

All trademarks are the property of their respective owners.

Description for the DS32EL0421

The DS32EL0421/DS32ELX0421 is a 125 MHz to 312.5 MHz (DDR) serializer for high-speed serial transmission over FR-4 printed circuit board backplanes, balanced cables, and optical fiber. This easy-to-use chipset integrates advanced signal and clock conditioning functions, with an FPGA friendly interface.

The DS32EL0421/DS32ELX0421 serializes up to 5 parallel input LVDS channels to create a maximum data payload of 3.125 Gbps. If the integrated DC-balance encoding is enabled, the maximum data payload achievable is 2.5 Gbps.

The DS32EL0421/DS32ELX0421 serializers feature remote sense capability to automatically detect and negotiate link status with its companion DS32EL0124/DS32ELX0124 deserializers without requiring an additional feedback path.

The parallel LVDS interface reduces FPGA I/O pins, board trace count and alleviates EMI issues, when compared to traditional single-ended wide bus interfaces.

The DS32EL0421/DS32ELX0421 is programmable through a SMBus interface as well as through control pins.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS32EL0421SQ/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 1,000 | SMALL T&R
Inventory
Qty | Price 1ku | +
DS32EL0421SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more