DS32EV400

ACTIVE

DisplayPort™ quad equalizer

Product details

Type Equalizer Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 3.2 Number of channels 4 Supply voltage (V) 2.5, 3.4 Operating temperature range (°C) -40 to 85
Type Equalizer Protocols DisplayPort Rating Catalog Speed (max) (Gbpp) 3.2 Number of channels 4 Supply voltage (V) 2.5, 3.4 Operating temperature range (°C) -40 to 85
WQFN (NJU) 48 49 mm² 7 x 7
  • Equalizes up to 14 dB Loss at 3.2 Gbps
  • 8 Levels of Programmable Equalization
  • Settable Through Control Pins or SMBus Interface
  • Operates up to 3.2 Gbps With 40” FR4 Traces
  • 0.12 UI Residual Deterministic Jitter at 3.2 Gbps With 40” FR4 Traces
  • Single 2.5V or 3.3V Power Supply
  • Signal Detect for Individual Channels
  • Standby Mode for Individual Channels
  • Supports AC or DC-Coupling With Wide Input Common-Mode
  • Low Power Consumption: 375 mW Typ at 2.5V
  • Small 7 mm x 7 mm 48-pin WQFN Package
  • 9 kV HBM ESD Rating
  • -40 to 85°C Operating Temperature Range

All trademarks are the property of their respective owners.

  • Equalizes up to 14 dB Loss at 3.2 Gbps
  • 8 Levels of Programmable Equalization
  • Settable Through Control Pins or SMBus Interface
  • Operates up to 3.2 Gbps With 40” FR4 Traces
  • 0.12 UI Residual Deterministic Jitter at 3.2 Gbps With 40” FR4 Traces
  • Single 2.5V or 3.3V Power Supply
  • Signal Detect for Individual Channels
  • Standby Mode for Individual Channels
  • Supports AC or DC-Coupling With Wide Input Common-Mode
  • Low Power Consumption: 375 mW Typ at 2.5V
  • Small 7 mm x 7 mm 48-pin WQFN Package
  • 9 kV HBM ESD Rating
  • -40 to 85°C Operating Temperature Range

All trademarks are the property of their respective owners.

The DS32EV400 programmable quad equalizer provides compensation for transmission medium losses and reduces the medium-induced deterministic jitter for four NRZ data channels. The DS32EV400 is optimized for operation up to 3.2 Gbps for both cables and FR4 traces. Each equalizer channel has eight levels of input equalization that can be programmed by three control pins, or individually through a Serial Management Bus (SMBus) interface. The device equalizes up to 14 dB of loss at 3.2 Gbps.

The equalizer supports both AC and DC-coupled data paths for long run length data patterns such as PRBS-31, and balanced codes such as 8b/10b. The device uses differential current-mode logic (CML) inputs and outputs.

Each channel has an independent signal detect output and independent enable input. The SD output maybe tied to the EN to automatically control the power up and down of the channel.

The DS32EV400 can be used in a variety of applications that include DisplayPort, XAUI, InfiniBand and other high-speed data transmission applications.

The DS32EV400 is available in a 7 mm x 7 mm 48-pin leadless WQFN package. Power is supplied from either a 2.5V or 3.3V supply.

The DS32EV400 programmable quad equalizer provides compensation for transmission medium losses and reduces the medium-induced deterministic jitter for four NRZ data channels. The DS32EV400 is optimized for operation up to 3.2 Gbps for both cables and FR4 traces. Each equalizer channel has eight levels of input equalization that can be programmed by three control pins, or individually through a Serial Management Bus (SMBus) interface. The device equalizes up to 14 dB of loss at 3.2 Gbps.

The equalizer supports both AC and DC-coupled data paths for long run length data patterns such as PRBS-31, and balanced codes such as 8b/10b. The device uses differential current-mode logic (CML) inputs and outputs.

Each channel has an independent signal detect output and independent enable input. The SD output maybe tied to the EN to automatically control the power up and down of the channel.

The DS32EV400 can be used in a variety of applications that include DisplayPort, XAUI, InfiniBand and other high-speed data transmission applications.

The DS32EV400 is available in a 7 mm x 7 mm 48-pin leadless WQFN package. Power is supplied from either a 2.5V or 3.3V supply.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS32EV400 DisplayPort Quad Equalizer datasheet (Rev. F) 25 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJU) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos