DS34C86T

ACTIVE

Quad CMOS Differential Line Receiver

Product details

Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -14 to 14 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating Catalog Operating temperature range (°C) -40 to 85
Number of receivers 4 Number of transmitters 0 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -14 to 14 Common-mode range (V) -14 to 14 Number of nodes 32 Isolated No Supply current (max) (µA) 23000 Rating Catalog Operating temperature range (°C) -40 to 85
SOIC (D) 16 59.4 mm² 9.9 x 6
  • CMOS Design for Low Power
  • ±0.2V Sensitivity Over the Input Common Mode Voltage Range
  • Typical Propagation Delays: 19 ns
  • Typical Input Hysteresis: 60 mV
  • Inputs Won't Load Line when VCC = 0V
  • Meets the Requirements of EIA Standard RS-422
  • TRI-STATE Outputs for System Bus Compatibility
  • Available in Surface Mount
  • Open Input Failsafe Feature, Output High for Open Input

All trademarks are the property of their respective owners.

  • CMOS Design for Low Power
  • ±0.2V Sensitivity Over the Input Common Mode Voltage Range
  • Typical Propagation Delays: 19 ns
  • Typical Input Hysteresis: 60 mV
  • Inputs Won't Load Line when VCC = 0V
  • Meets the Requirements of EIA Standard RS-422
  • TRI-STATE Outputs for System Bus Compatibility
  • Available in Surface Mount
  • Open Input Failsafe Feature, Output High for Open Input

All trademarks are the property of their respective owners.

The DS34C86T is a quad differential line receiver designed to meet the RS-422, RS-423, and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission, while retaining the low power characteristics of CMOS.

The DS34C86T has an input sensitivity of 200 mV over the common mode input voltage range of ±7V. Hysteresis is provided to improve noise margin and discourage output instability for slowly changing input waveforms.

The DS34C86T features internal pull-up and pull-down resistors which prevent output oscillation on unused channels.

Separate enable pins allow independent control of receiver pairs. The TRI-STATE outputs have 6 mA source and sink capability. The DS34C86T is pin compatible with the DS3486.

The DS34C86T is a quad differential line receiver designed to meet the RS-422, RS-423, and Federal Standards 1020 and 1030 for balanced and unbalanced digital data transmission, while retaining the low power characteristics of CMOS.

The DS34C86T has an input sensitivity of 200 mV over the common mode input voltage range of ±7V. Hysteresis is provided to improve noise margin and discourage output instability for slowly changing input waveforms.

The DS34C86T features internal pull-up and pull-down resistors which prevent output oscillation on unused channels.

Separate enable pins allow independent control of receiver pairs. The TRI-STATE outputs have 6 mA source and sink capability. The DS34C86T is pin compatible with the DS3486.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
AM26C32 ACTIVE Quadruple Differential Line Receiver 10Mbps data rate, +/14V fault protection, and +/7V common mode range

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Data sheet DS34C86T Quad CMOS Differential Line Receiver datasheet (Rev. C) 15 Apr 2013
Application note AN-903 A Comparison of Differential Termination Techniques (Rev. B) 26 Apr 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS34C86T IBIS Model

SNLM070.ZIP (3 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos