6-pin (NGF) package image

DS38EP100SD/NOPB ACTIVE

1 to 5-Gbps, power-saver equalizer for backplanes and cables

ACTIVE Custom reel may be available
Same as: DS38EP100SD/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-1-260C-UNLIM
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins WSON (NGF) | 6
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | SMALL T&R

Features for the DS38EP100

  • 1 to 5 Gbps Operation
  • No Power or Ground Required
  • Equalization Effective Anywhere in Data Path
  • Equalizes CML, LV-PECL, LVDS Signals
  • Symmetric I/O Structures Provide Equal Boost for Bi-directional Operation
  • 7 dB Maximum Boost
  • Code Independent, 8b/10b or Scrambled
  • Supports Both Bi-level and Multi-level Signaling
  • Extends Reach Over Backplanes and Cables
  • Compatible with PCI-Express Gen1 and Gen2
  • Compatible with XAUI
  • Operates in Series with Existing Active Equalizer
  • Easy to Handle 6 Pin WSON

All trademarks are the property of their respective owners.

Description for the DS38EP100

TI’s Power-saver equalizer compensates for transmission medium losses and minimizes medium-induced deterministic jitter. Performance is ensured over the full range of 1 to 5 Gbps. The DS38EP100 requires no power to operate. The equalizer operates anywhere in the data path to minimize media-induced deterministic jitter in both FR4 and cable applications. Symmetric I/O structures support full duplex or half duplex applications. Linear compensation is provided independent of line coding or protocol. The device is ideal for both bi-level and multi-level signaling.

The equalizer is available in a 6 pin leadless WSON package with a space saving 2.2 mm X 2.5 mm footprint. This tiny package provides maximum flexibility in placement and routing of the Power-saver equalizer.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more