54-pin (NJY) package image

DS50PCI401SQ/NOPB ACTIVE

5.0-Gbps 4-lane redriver with equalization and De-Emphasis

ACTIVE Custom reel may be available
Same as: DS50PCI401SQ/NOPB.A This part number is identical to the part number listed above. You can only order quantities of the part number listed above.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS50PCI401SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Quality information

Rating Catalog
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: 5A991B1

Packaging information

Package | Pins WQFN (NJY) | 54
Operating temperature range (°C) -10 to 85
Package qty | Carrier 2,000 | LARGE T&R

Features for the DS50PCI401

  • Input and Output signal conditioning increases PCIe reach in backplanes and cables
  • 0.09 UI of residual deterministic jitter at 5Gbps after 42” of FR4 (with Input EQ)
  • 0.11 UI of residual deterministic jitter at 5Gbps after 7m of PCIe Cable (with Input EQ)
  • 0.09 UI of residual deterministic jitter at 5Gbps with 28” of FR4 (with Output DE)
  • 0.13 UI of residual deterministic jitter at 5Gbps with 7m of PCIe Cable (with Output DE)
  • Adjustable Transmit VOD 800 to 1200mVp-p
  • Automatic power management on an individual lane basis via SMBus
  • Adjustable electrical idle detect threshold.
  • Data rate optimized 3-stage equalization to 26 dB gain
  • Data rate optimized 6-level 0 to 12 dB transmit de-emphasis
  • Flow-thru pinout in 10mmx5.5mm 54-pin leadless WQFN package
  • Single supply operation at 2.5V
  • >6kV HBM ESD rating
  • -10 to 85°C operating temperature range

All trademarks are the property of their respective owners.

Description for the DS50PCI401

The DS50PCI401 is a low power, 4 lane bidirectional buffer/equalizer designed specifically for PCI Express Gen1 and Gen2 applications. The device performs both receive equalization and transmit de-emphasis, allowing maximum flexibility of physical placement within a system. The receiver is capable of opening an input eye that is completely closed due to inter-symbol interference (ISI) induced by the interconnect medium.

The transmitter de-emphasis level can be set by the user depending on the distance from the DS50PCI401 to the PCI Express endpoint. The DS50PCI401 contains PCI Express specific functions such as Transmit Idle, RX Detection, and Beacon signal pass through.

The device will change the load impedance on its input pins based on the state of RXDETA/B inputs detection. An internal rate detection circuit is included to detect if an incoming data stream is at Gen2 data rates, and adjusts the de-emphasis on it's output accordingly. The signal conditioning provided by the device allows systems to upgrade from Gen1 data rates to Gen2 without reducing their physical reach. This is true for FR4 applications such as backplanes, as well as cable interconnect.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS50PCI401SQE/NOPB ACTIVE Custom reel may be available
Package qty | Carrier 250 | SMALL T&R
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more