DS78LS120QML

ACTIVE

Dual Differential Line Receivers (Noise-Filtering and Fail-Safe)

DS78LS120QML

ACTIVE

Product details

Rating Military Operating temperature range (°C) -55 to 125
Rating Military Operating temperature range (°C) -55 to 125
CDIP (NFE) 16 134.209409 mm² 6.731 x 19.939
  • Meets EIA Standards RS232-C, RS422 and RS423, Federal Standards 1020, 1030 and MIL-188-114
  • Input Voltage Range of ±15V (Differential or Common-mode)
  • Separate Strobe Input for Each Receiver
  • 5k Typical Input Impedance
  • Optional 180Ω Termination Resistor
  • 50mV Input Hysteresis
  • 200mV Input Threshold
  • Separate Fail-safe Mode

All trademarks are the property of their respective owners.

  • Meets EIA Standards RS232-C, RS422 and RS423, Federal Standards 1020, 1030 and MIL-188-114
  • Input Voltage Range of ±15V (Differential or Common-mode)
  • Separate Strobe Input for Each Receiver
  • 5k Typical Input Impedance
  • Optional 180Ω Termination Resistor
  • 50mV Input Hysteresis
  • 200mV Input Threshold
  • Separate Fail-safe Mode

All trademarks are the property of their respective owners.

The DS78LS120QML is a high performance, dual differential, TTL compatible line receiver for both balanced and unbalanced digital data transmission. The inputs are compatible with EIA, Federal and MIL standards.

The line receiver will discriminate a ±200 mV input signal over a common-mode range of ±10V and a ±300 mV signal over a range of ±15V.

Circuit features include hysteresis and response control for applications where controlled rise and fall times and/or high frequency noise rejection are desirable. Threshold offset control is provided for fail-safe detection, should the input be open or short. Each receiver includes an optional 180Ω terminating resistor and the output gate contains a logic strobe for time discrimination. The DS78LS120QML is specified over a −55°C to +125°C temperature range.

Input specifications meet or exceed those of the popular DS7820 line receiver.

The DS78LS120QML is a high performance, dual differential, TTL compatible line receiver for both balanced and unbalanced digital data transmission. The inputs are compatible with EIA, Federal and MIL standards.

The line receiver will discriminate a ±200 mV input signal over a common-mode range of ±10V and a ±300 mV signal over a range of ±15V.

Circuit features include hysteresis and response control for applications where controlled rise and fall times and/or high frequency noise rejection are desirable. Threshold offset control is provided for fail-safe detection, should the input be open or short. Each receiver includes an optional 180Ω terminating resistor and the output gate contains a logic strobe for time discrimination. The DS78LS120QML is specified over a −55°C to +125°C temperature range.

Input specifications meet or exceed those of the popular DS7820 line receiver.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet DS78LS120/QML Dual Differential Line Receiver (Noise Filtering and Fail-Safe) datasheet (Rev. C) 15 Apr 2013

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​