Home Interface High-speed SerDes FPD-Link SerDes

DS90C187

ACTIVE

Low Power Dual Pixel FPD-Link (LVDS) Serializer

Product details

Function Serializer Color depth (bps) 24 Input compatibility LVCMOS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Rating Catalog Operating temperature range (°C) -10 to 70
Function Serializer Color depth (bps) 24 Input compatibility LVCMOS Output compatibility FPD-Link LVDS Features Low-EMI Point-to-Point Communication Applications In-vehicle Infotainment (IVI) EMI reduction LVDS Rating Catalog Operating temperature range (°C) -10 to 70
VQFN-MR (NLA) 92 49 mm² 7 x 7
  • 100 mW Typical Power Consumption at 185 MHz (SIDO Mode)
  • Drives QXGA and WQXGA Class Displays
  • Three Operating Modes:
    • Single Pixel In, Single Pixel Out (SISO): 105 MHz Maximum
    • Single Pixel In, Dual Pixel Out (SIDO): 185 MHz Maximum
    • Dual Pixel In, Dual Pixel Out (DIDO): 105MHz
  • Supports 24-Bit RGB, 48-Bit RGB
  • Optional low Power Mode Supports 18-Bit RGB, 36-Bit RGB
  • Supports 3D+C, 4D+C, 6D+C, 6D+2C, 8D+C, and 8D+2C LVDS Configurations
  • Compatible With FPD-Link Deserializers
  • Operates Off a Single 1.8-V Supply
  • Interfaces Directly With 1.8-V LVCMOS
  • Less Than 1 mW Power Consumption in Sleep Mode
  • Spread Spectrum Clock Compatible
  • Small 7-mm × 7-mm × 0.9-mm 92-Pin Dual Row VQFN Package
  • 100 mW Typical Power Consumption at 185 MHz (SIDO Mode)
  • Drives QXGA and WQXGA Class Displays
  • Three Operating Modes:
    • Single Pixel In, Single Pixel Out (SISO): 105 MHz Maximum
    • Single Pixel In, Dual Pixel Out (SIDO): 185 MHz Maximum
    • Dual Pixel In, Dual Pixel Out (DIDO): 105MHz
  • Supports 24-Bit RGB, 48-Bit RGB
  • Optional low Power Mode Supports 18-Bit RGB, 36-Bit RGB
  • Supports 3D+C, 4D+C, 6D+C, 6D+2C, 8D+C, and 8D+2C LVDS Configurations
  • Compatible With FPD-Link Deserializers
  • Operates Off a Single 1.8-V Supply
  • Interfaces Directly With 1.8-V LVCMOS
  • Less Than 1 mW Power Consumption in Sleep Mode
  • Spread Spectrum Clock Compatible
  • Small 7-mm × 7-mm × 0.9-mm 92-Pin Dual Row VQFN Package

The DS90C187 is a low power Serializer for portable battery powered that reduces the size of the RGB interface between the host GPU and the Display.

The DS90C187 Serializer is designed to support dual pixel data transmission between a Host and a Flat Panel Display at resolutions of up to QXGA (2048x1536) at 60 Hz. The transmitter converts up to 48 bits (Dual Pixel 24-bit color) of 1.8-V LVCMOS data into two channels of 4 data + clock (4D+C) reduced width interface LVDS compatible data streams.

DS90C187 supports 3 modes of operation.

  • In single pixel mode in/out mode, the device can drive up to SXGA+ (1400x1050) at 60 Hz. In this mode, the device converts one bank of 24-bit RGB data to a one channel 4D+C LVDS data stream.
  • In single pixel in / dual pixel out mode, the device can drive up to WUXGA+ (1920x1440) at 60 Hz. In this configuration, the device provides single-to-dual pixel conversion and converts one bank of 24-bit RGB data into two channels of 4D+C LVDS streams at half the pixel clock rate.

In dual pixel in / dual pixel out mode, the device can drive up to QXGA 2048x1536 at 60Hz or up to QSXGA 2560x2048 at 30Hz. In this mode, the device converts 2 channels of 24 bit RGB data into 2 channels of 4D+C LVDS streams. For all the modes, the device supports 18bpp and 24bpp color.

The DS90C187 is offered in a small 92 pin dual row VQFN package and features single 1.8 V supply for minimal power dissipation.

The DS90C187 is a low power Serializer for portable battery powered that reduces the size of the RGB interface between the host GPU and the Display.

The DS90C187 Serializer is designed to support dual pixel data transmission between a Host and a Flat Panel Display at resolutions of up to QXGA (2048x1536) at 60 Hz. The transmitter converts up to 48 bits (Dual Pixel 24-bit color) of 1.8-V LVCMOS data into two channels of 4 data + clock (4D+C) reduced width interface LVDS compatible data streams.

DS90C187 supports 3 modes of operation.

  • In single pixel mode in/out mode, the device can drive up to SXGA+ (1400x1050) at 60 Hz. In this mode, the device converts one bank of 24-bit RGB data to a one channel 4D+C LVDS data stream.
  • In single pixel in / dual pixel out mode, the device can drive up to WUXGA+ (1920x1440) at 60 Hz. In this configuration, the device provides single-to-dual pixel conversion and converts one bank of 24-bit RGB data into two channels of 4D+C LVDS streams at half the pixel clock rate.

In dual pixel in / dual pixel out mode, the device can drive up to QXGA 2048x1536 at 60Hz or up to QSXGA 2560x2048 at 30Hz. In this mode, the device converts 2 channels of 24 bit RGB data into 2 channels of 4D+C LVDS streams. For all the modes, the device supports 18bpp and 24bpp color.

The DS90C187 is offered in a small 92 pin dual row VQFN package and features single 1.8 V supply for minimal power dissipation.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
DS90C387 ACTIVE +3.3V Dual Pixel LVDS Display Interface (LDI)-SVGA/QXGA Transmitter Functionally similar to the DS90C187 but has 3.3V IO

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet DS90C187 Low Power, 1.8-V Dual Pixel FPD-Link (LVDS) Serializer datasheet (Rev. C) PDF | HTML 25 Sep 2018
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
Technical article Finding the right pixel clock frequency and throughput for an LVDS display resolut PDF | HTML 26 Sep 2018
Application note Array QFN Application Note 31 Oct 2012
User guide C187EKV01 User’s Guide 03 May 2012

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

C187EVK01 — DS90C187 evaluation module

The C187EVK01 evaluation module (EVM) helps you evaluate the performance of the DS90C187 low-power 1.8-V dual-pixel FPD-Link LVDS serializer. The device operates off of a single 1.8-V supply and supports input pixel clocks from 50 MHz to 185 MHz (single-in, dual-out) or 25 MHz to 105 MHz (...)

User guide: PDF
Not available on TI.com
Simulation model

DS90C187 IBIS Model

SNLM112.ZIP (147 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN-MR (NLA) 92 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos