128-pin (PDT) package image

DS90C3201VS/NOPB OBSOLETE

3.3V 8 MHz to 135 MHz Dual FPD-Link Transmitter

Pricing

Qty Price
+

Export classification

*For reference only

  • US ECCN: EAR99

More DS90C3201 information

Packaging information

Package | Pins TQFP (PDT) | 128
Operating temperature range (°C) 0 to 70
Package qty | Carrier 90 | JEDEC TRAY (10+1)

Features for the DS90C3201

  • Up to 9.45Gbit/s data throughput
  • 8 MHz to 135 MHz input clock support
  • Supports up to QXGA panel resolutions
  • Supports HDTV resolutions and frame rates up to 1920 x 1080p
  • LVDS 30-bit, 24-bit or 18-bit color data outputs
  • Supports single pixel and dual pixel interfaces
  • Supports spread spectrum clocking
  • Two-wire serial communication interface
  • Programmable clock edge and control strobe select
  • Power down mode
  • +3.3V supply voltage
  • 128-pin TQFP
  • Compliant to TIA/EIA-644-A-2001 LVDS Standard

All trademarks are the property of their respective owners.

Description for the DS90C3201

The DS90C3201 is a 3.3V single/dual FPD-Link 10-bit color transmitter is designed to be used in Liquid Crystal Display TVs, LCD Monitors, Digital TVs, and Plasma Display Panel TVs. The DS90C3201 is designed to interface between the digital video processor and the display device using the low-power, low-EMI LVDS (Low Voltage Differential Signaling) interface. The DS90C3201 converts up to 70 bits of LVCMOS/LVTTL data into ten LVDS data streams. The transmitter can be programmed clocking data with rising edge or falling edge clock. Optional two-wire serial programming allows fine tuning in development and production environments. At a transmitted clock frequency of 135 MHz, 70 bits of LVCMOS/LVTTL data are transmitted at an effective rate of 945 Mbps per LVDS channel. Using a 135 MHz clock, the data throughput is 9.45Gbit/s (945Mbytes/s). This allows the dual 10-bit LVDS Transmitter to support HDTV resolutions.

Pricing

Qty Price
+

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more