DS90C385A

ACTIVE

LVDS transmitter flat-panel display, 85-MHz

Product details

Protocols Catalog Rating Catalog Operating temperature range (°C) -10 to 70
Protocols Catalog Rating Catalog Operating temperature range (°C) -10 to 70
TSSOP (DGG) 56 113.4 mm² 14 x 8.1
  • Pin-to-Pin Compatible to DS90C383, DS90C383A and DS90C385
  • No Special Start-Up Sequence Required between Clock/Data and /PD Pins. Input Signals (Clock and Data) can be Applied Either Before or After the Device is Powered.
  • Support Spread Spectrum Clocking up to 100kHz Frequency Modulation and Deviations of ±2.5% Center Spread or -5% Down Spread
  • “Input Clock Detection" Feature Will Pull All LVDS Pairs to Logic Low When Input Clock is Missing and When /PD Pin is Logic High
  • 18 to 87.5 MHz Shift Clock Support
  • Tx Power Consumption < 147 mW (typ) at 87.5MHz Grayscale
  • Tx Power-Down Mode < 60 μW (typ)
  • Supports VGA, SVGA, XGA, SXGA(Dual Pixel), SXGA+(Dual Pixel), UXGA(Dual Pixel).
  • Narrow Bus Reduces Cable Size and Cost
  • Up to 2.45 Gbps Throughput
  • Up to 306.25Megabyte/sec Bandwidth
  • 345 mV (typ) Swing LVDS Devices for Low EMI
  • PLL Requires No External Components
  • Compliant to TIA/EIA-644 LVDS standard
  • Low Profile 56-lead TSSOP Package

All trademarks are the property of their respective owners.

  • Pin-to-Pin Compatible to DS90C383, DS90C383A and DS90C385
  • No Special Start-Up Sequence Required between Clock/Data and /PD Pins. Input Signals (Clock and Data) can be Applied Either Before or After the Device is Powered.
  • Support Spread Spectrum Clocking up to 100kHz Frequency Modulation and Deviations of ±2.5% Center Spread or -5% Down Spread
  • “Input Clock Detection" Feature Will Pull All LVDS Pairs to Logic Low When Input Clock is Missing and When /PD Pin is Logic High
  • 18 to 87.5 MHz Shift Clock Support
  • Tx Power Consumption < 147 mW (typ) at 87.5MHz Grayscale
  • Tx Power-Down Mode < 60 μW (typ)
  • Supports VGA, SVGA, XGA, SXGA(Dual Pixel), SXGA+(Dual Pixel), UXGA(Dual Pixel).
  • Narrow Bus Reduces Cable Size and Cost
  • Up to 2.45 Gbps Throughput
  • Up to 306.25Megabyte/sec Bandwidth
  • 345 mV (typ) Swing LVDS Devices for Low EMI
  • PLL Requires No External Components
  • Compliant to TIA/EIA-644 LVDS standard
  • Low Profile 56-lead TSSOP Package

All trademarks are the property of their respective owners.

The DS90C385A is a pin to pin compatible replacement for DS90C383, DS90C383A and DS90C385. The DS90C385A has additional features and improvements making it an ideal replacement for DS90C383, DS90C383A and DS90C385. family of LVDS Transmitters.

The DS90C385A transmitter converts 28 bits of LVCMOS/LVTTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over the fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. At a transmit clock frequency of 87.5 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 612.5Mbps per LVDS data channel. Using a 87.5 MHz clock, the data throughput is 306.25Mbytes/sec. This transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge or Falling edge strobe transmitter will interoperate with a Falling edge strobe FPDLink Receiver without any translation logic.

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces with added Spread Spectrum Clocking support.

The DS90C385A is a pin to pin compatible replacement for DS90C383, DS90C383A and DS90C385. The DS90C385A has additional features and improvements making it an ideal replacement for DS90C383, DS90C383A and DS90C385. family of LVDS Transmitters.

The DS90C385A transmitter converts 28 bits of LVCMOS/LVTTL data into four LVDS (Low Voltage Differential Signaling) data streams. A phase-locked transmit clock is transmitted in parallel with the data streams over the fifth LVDS link. Every cycle of the transmit clock 28 bits of input data are sampled and transmitted. At a transmit clock frequency of 87.5 MHz, 24 bits of RGB data and 3 bits of LCD timing and control data (FPLINE, FPFRAME, DRDY) are transmitted at a rate of 612.5Mbps per LVDS data channel. Using a 87.5 MHz clock, the data throughput is 306.25Mbytes/sec. This transmitter can be programmed for Rising edge strobe or Falling edge strobe through a dedicated pin. A Rising edge or Falling edge strobe transmitter will interoperate with a Falling edge strobe FPDLink Receiver without any translation logic.

This chipset is an ideal means to solve EMI and cable size problems associated with wide, high-speed TTL interfaces with added Spread Spectrum Clocking support.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet DS90C385A 3.3V Prog LVDS Trans 24-Bit FPD Link-87.5 MHz datasheet (Rev. K) 17 Apr 2013
Application note High-Speed Layout Guidelines for Reducing EMI for LVDS SerDes Designs 09 Nov 2018
Application note How to Map RGB Signals to LVDS/OpenLDI(OLDI) Displays (Rev. A) 29 Jun 2018
Application note AN-1032 An Introduction to FPD-Link (Rev. C) 08 Aug 2017
User guide FLINK3V8BT-85 Evaluation Kit (Rev. A) 24 Aug 2016
Application note Receiver Skew Margin for Channel Link I and FPD Link I Devices 13 Jan 2016
Application note TFT Data Mapping for Dual Pixel LDI Application - Alternate A - Color Map 15 May 2004
Application note AN-1056 STN Application Using FPD-Link 14 May 2004
Application note AN-1085 FPD-Link PCB and Interconnect Design-In Guidelines 14 May 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

FLINK3V8BT-85 — Evaluation kit for FPD-Link family of serializer and deserializer LVDS devices

The FPD-Link evaluation kit includes a transmitter (Tx) board, a receiver (Rx) board and interfacing cables. This kit shows the chipsets interfacing from test equipment or a graphics controller using low-voltage differential signaling (LVDS) to a receiver board.

The transmitter board accepts (...)

User guide: PDF
Not available on TI.com
Simulation model

DS90C385A IBIS Model

SNLM080.ZIP (7 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-010013 — RGB to OLDI/LVDS Display Bridge Reference Design for Sitara™ Processors

Higher resolution displays are now in larger demand than ever before. This results in a higher pixel clock which can lead to challenges such as high EMI emission and noise immunity. As a result, the video interface now transitions from a traditional RGB to LVDS video interface. As microprocessors (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 56 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos