56-pin (DGG) package image

DS90CF384AQMTX/NOPB ACTIVE

+3.3V LVDS Receiver 24-Bit Flat Panel Display (FPD) Link - 65MHz - Automotive Grade

ACTIVE Custom reel may be available

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90CF384AQMT/NOPB ACTIVE
Package qty | Carrier 34 | TUBE
Inventory
Qty | Price 1ku | +

Quality information

Rating Automotive
RoHS Yes
REACH Yes
Lead finish / Ball material Sn
MSL rating / Peak reflow Level-2-260C-1 YEAR
Quality, reliability
& packaging information

Information included:

  • RoHS
  • REACH
  • Device marking
  • Lead finish / Ball material
  • MSL rating / Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
View or download
Additional manufacturing information

Information included:

  • Fab location
  • Assembly location
View

Export classification

*For reference only

  • US ECCN: EAR99

Packaging information

Package | Pins TSSOP (DGG) | 56
Operating temperature range (°C) -40 to 85
Package qty | Carrier 1,000 | LARGE T&R

Features for the DS90CF384AQ-Q1

  • Automotive Grade Device, AEC-Q100 Grade 3 Qualified
  • Operating Temperature Range: –40°C to +85°C
  • 20 to 65 MHz Shift Clock Support
  • 50% Duty Cycle on Receiver Output Clock
  • Best–in–Class Set & Hold Times on RxOUTPUTs
  • Rx Power Consumption <142 mW (typ) @65MHz Grayscale
  • Rx Power-down Mode <200μW (max)
  • ESD Rating >7 kV (HBM), >700V (EIAJ)
  • Supports VGA, SVGA, XGA and Dual Pixel SXGA.
  • PLL Requires No External Components
  • Compatible with TIA/EIA-644 LVDS Standard
  • Low Profile 56-Lead TSSOP Package

All trademarks are the property of their respective owners.

Description for the DS90CF384AQ-Q1

The DS90CF384AQ receiver converts the four LVDS data streams at up to 1.8 Gbps throughput (227 Megabytes/sec bandwidth) back into parallel 28 bits of LVCMOS/LVTTL data. In a Display application, the 28 bits include: 24 bits of RGB data and up to 4 bits of video control (Hsync, Vsync, DE and CNTL).

The DS90CF384AQ device is enhanced over prior generation FPD-Link receivers, provides a wider data valid time on the receiver output and is offered as an AEC-Q100 grade 3 device.

FPD-Link is an ideal means to solve EMI and cable size problems associated with wide, high speed LVCMOS/LVTTL interfaces.

Pricing

Qty Price
+

Additional package qty | Carrier options These products are exactly the same but come in a different carrier type

DS90CF384AQMT/NOPB ACTIVE
Package qty | Carrier 34 | TUBE
Inventory
Qty | Price 1ku | +

Carrier options

You can choose different carrier options based on the quantity of parts, including full reel, custom reel, cut tape, tube or tray.

A custom reel is a continuous length of cut tape from one reel to maintain lot- and date-code traceability, built to the exact quantity requested. Following industry standards, a brass shim connects an 18-inch leader and trailer on both sides of the cut tape for direct feeding into automated assembly machines. TI includes a reeling fee for custom reel orders.

Cut tape is a length of tape cut from a reel. TI may fulfill orders using multiple strips of cut tapes or boxes to satisfy the quantity requested.

TI often ships tube or tray devices inside a box or in the tube or tray, depending on inventory availability. We pack all tapes, tubes or sample boxes according to internal electrostatic discharge and moisture-sensitivity-level protection requirements.

Learn more

Lot and date code selection may be available

Add a quantity to your cart and begin the checkout process to view the options available to select lot or date codes from existing inventory.

Learn more