DS90CP04

ACTIVE

1.5-Gbps 4x4 LVDS crosspoint switch

Product details

Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 4 Supply voltage (V) 2.5 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols CML, LVDS, LVPECL Number of transmitters 4 Number of receivers 4 Supply voltage (V) 2.5 Signaling rate (Mbps) 1500 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WQFN (NJE) 32 36 mm² 6 x 6
  • DC - 1.5 Gbps Low Jitter, Low Skew Operation
  • Pin and Serial Interface Configurable, Fully Differential, Non-blocking Architecture
  • Wide Input Common Mode Voltage Range Enables Easy Interface to LVDS/LVPECL/2.5V-CML Drivers
  • TRI-STATE LVDS Outputs
  • Serial Control Interface with Read-back Capability
  • Double Register Loading
  • Single +2.5V Supply
  • Small 6x6 mm WQFN-32 Space Saving Package
  • Fabricated with Advanced CMOS Process Technology

All trademarks are the property of their respective owners.

  • DC - 1.5 Gbps Low Jitter, Low Skew Operation
  • Pin and Serial Interface Configurable, Fully Differential, Non-blocking Architecture
  • Wide Input Common Mode Voltage Range Enables Easy Interface to LVDS/LVPECL/2.5V-CML Drivers
  • TRI-STATE LVDS Outputs
  • Serial Control Interface with Read-back Capability
  • Double Register Loading
  • Single +2.5V Supply
  • Small 6x6 mm WQFN-32 Space Saving Package
  • Fabricated with Advanced CMOS Process Technology

All trademarks are the property of their respective owners.

DS90CP04 is a 4x4 digital cross-point switch with broadside input and output pins for efficient board layout. It utilizes Low Voltage Differential Swing (LVDS) technology for low power, high-speed operation. Data paths are fully differential from input to output for low noise. The non-blocking architecture allows connections of any input to any output or outputs. The switch matrix consists of four differential 4:1 multiplexes. Each output channel connects to one of the four inputs common to all multiplexers.

A simple serial control interface or a configuration select port is activated by the state of the MODE pin. When utilizing the serial control interface a single load command will update the new switch configuration for all outputs simultaneously.

DS90CP04 is a 4x4 digital cross-point switch with broadside input and output pins for efficient board layout. It utilizes Low Voltage Differential Swing (LVDS) technology for low power, high-speed operation. Data paths are fully differential from input to output for low noise. The non-blocking architecture allows connections of any input to any output or outputs. The switch matrix consists of four differential 4:1 multiplexes. Each output channel connects to one of the four inputs common to all multiplexers.

A simple serial control interface or a configuration select port is activated by the state of the MODE pin. When utilizing the serial control interface a single load command will update the new switch configuration for all outputs simultaneously.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet DS90CP04 1.5 Gbps 4x4 LVDS Crosspoint Switch datasheet (Rev. I) 18 Apr 2013
Application note 2.5 Gbps LVDS 4 x 4 Crosspoint Switch 06 Mar 2003
White paper Eye Opening Enhancements extend the reach of high-speed Interfaces 01 Oct 2002

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

DS90CP04 IBIS Model

SNLM053.ZIP (20 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WQFN (NJE) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos